(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Flange Inlet (Part Number)

Waterproof Flange Inlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,475₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A power supply device used on outdoor movable equipment and equipment the user want to use without cables.
· Has waterproof specifications when completely closed with a cover.
▪ Product conforms to JIS C0920 IP44 (Protection level according to the outer shell of electric machinery and devices).

 
Part Number
4325NW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Color L Dimension
(mm)
l dimensions
(mm)

₹ 3,253.91

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25030NA-968573.3White--

Loading...

  1. 1

Basic Information

Type Inlet

Please check the type/dimensions/specifications of the part 4325NW in the Waterproof Flange Inlet series.

Product variants

Part Number
3215NW-L5
3225NW
3225NW-L6
4325NW-L15
4365NW
4625RW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Color L Dimension
(mm)
l dimensions
(mm)

₹ 2,343.13

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type12520Available-968556White--

₹ 2,394.53

1 Piece(s) 7 Day(s) or more 10[Other] 3P hook type25020NA-968556White--

₹ 2,148.80

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25020Available-968556White--

₹ 3,598.15

1 Piece(s) 5 Day(s) or more 10[Other] Ground insulation type 3P hook type25030Available-968573.3White--

₹ 4,599.56

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 3P hook type60030NA-968573.3White--

₹ 10,414.93

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 3P hook type25060NA-11811878Black--