(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a panel outlet twist lock that can be incorporated into machinery and equipment and boards.
[Features]
·It is an outlet dedicated to equipment for supplying power.
·The body material has heat resistance and tracking resistance, etc.
·The body is made of nylon resin with flame-retardant (UL94V-0) specification that does not contain harmful substances.
·There are 2 types of cable connection: "crimp terminal type" that tightens the terminal screw and "tightening type" that uses the cable insertion hole.
[Use]
·It is ideal for power outlets for switchboards, machine tools, etc.
Product image of 4240-P-L16 (01)
Product image of 4240-P-L16 (02)
Product image of 2320-P (01)
Product image of 2320-P (02)
[4240-P-L16: Ground Type 3P 20 A 480 V (NEMA L16-20) Panel Outlet]
[2320-P: 2P 30 A 250 V Panel Outlet]
(Units: mm)
Dimensional drawing of 4240-P-L16
Part number | Part Name | Number | Summary |
---|---|---|---|
1 | Body | 1 | Polyamide resin |
2 | Cover | 1 | Polyamide resin |
3 | Terminal | 4 | Brass, 1 of them, nickel plating |
4 | Blade holder | 4 | Phosphor bronze |
5 | Mounting bracket | 2 | Mild steel zinc plating, chromate treatment |
6 | Terminal Screw | 4 | Brass M4 |
(Units: mm)
Dimensional drawing of 2320-P
Part number | Part Name | Number | Summary |
---|---|---|---|
1 | Body | 1 | UF resin |
2 | Back cover | 1 | UF resin |
3 | Terminal | 2 | Brass |
4 | Blade holder | 2 | Phosphor bronze |
5 | Mounting bracket | 2 | Mild steel zinc plating, chromate treatment |
6 | Terminal Screw | 2 | Brass M4.5 |
Part Number |
---|
3360-P |
4360-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension width (mm) | Dimension thickness (mm) | Color | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,624.51 | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] 3P hook type | 600 | 30 | NA | - | 42 | 40 | Black | - | 70 | 42 | 32 | ||
₹ 2,034.87 | 1 Piece(s) | 7 Day(s) or more | 10 | [Other] Ground insulation type 3P hook type | 600 | 30 | NA | - | 42 | 40 | Black | - | 70 | 42 | 32 |
Loading...
Type | Outlet | Dimension length(mm) | 68 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy