(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Panel Outlet (Part Number)

Panel Outlet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      473₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a panel outlet twist lock that can be incorporated into machinery and equipment and boards.
[Features]
·It is an outlet dedicated to equipment for supplying power.
·The body material has heat resistance and tracking resistance, etc.
·The body is made of nylon resin with flame-retardant (UL94V-0) specification that does not contain harmful substances.
·There are 2 types of cable connection: "crimp terminal type" that tightens the terminal screw and "tightening type" that uses the cable insertion hole.
[Use]
·It is ideal for power outlets for switchboards, machine tools, etc.

 

Detailed examples of panel outlet twist lock

Product image of 4240-P-L16 (01)

Product image of 4240-P-L16 (01)

Product image of 4240-P-L16 (02)

Product image of 4240-P-L16 (02)

Product image of 2320-P (01)

Product image of 2320-P (01)

Product image of 2320-P (02)

Product image of 2320-P (02)

[4240-P-L16: Ground Type 3P 20 A 480 V (NEMA L16-20) Panel Outlet]

  • Color: Black
  • Applicable wire: ø2 to ø2.6 (diameter 2 to 2.6 mm), 3.5 mm^2
  • Wire connection method: Crimp terminal type, tightening type
  • Compatible Crimp Terminal: R3.5-4
  • Main body, flame retardancy: UL94 V-0
  • Unit weight: 80.0 g

[2320-P: 2P 30 A 250 V Panel Outlet]

  • Color: Black
  • Applicable wire: ø2 to ø3.2 (diameter 2 to 3.2 mm), 5.5 mm^2
  • Wire connection method: Crimp terminal type, tightening type
  • Compatible Crimp Terminal: R5.5-5
  • Main body, flame retardancy: UL94 V-0
  • Unit weight: 112.0 g

4240-P-L16: dimensional drawing of ground type 3P 20 A 480 V (NEMA L16-20) panel outlet

 

(Units: mm)

 

Dimensional drawing of 4240-P-L16

Dimensional drawing of 4240-P-L16

Part numberPart NameNumberSummary
1Body1Polyamide resin
2Cover1Polyamide resin
3Terminal4Brass, 1 of them, nickel plating
4Blade holder4Phosphor bronze
5Mounting bracket2Mild steel zinc plating, chromate treatment
6Terminal Screw4Brass M4

2320-P: dimensional drawing of 2P 30 A 250 V panel outlet

 

(Units: mm)

 

Dimensional drawing of 2320-P

Dimensional drawing of 2320-P

Part numberPart NameNumberSummary
1Body1UF resin
2Back cover1UF resin
3Terminal2Brass
4Blade holder2Phosphor bronze
5Mounting bracket2Mild steel zinc plating, chromate treatment
6Terminal Screw2Brass M4.5
Part Number
3310-P-L5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension width
(mm)
Dimension thickness
(mm)
Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

₹ 1,167.15

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12530AvailablePSE4240Black-704232

Loading...

  1. 1
 

Basic Information

Type Outlet Dimension length(mm) 68

Please check the type/dimensions/specifications of the part 3310-P-L5 in the Panel Outlet series.

Product variants

Part Number
3210-P-L5
3220-P
3220-P-L6
3310-P-L5UL
3320-P
3320-P-L6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension width
(mm)
Dimension thickness
(mm)
Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

₹ 718.44

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12520AvailablePSE3633.2Black-603625.2

₹ 742.55

1 Piece(s) 5 Day(s) or more 10[Other] 3P hook type25020AvailablePSE3635Black-603627

₹ 695.49

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25020AvailablePSE3633.2Black-603625.2

₹ 2,757.60

1 Piece(s) 7 Day(s) or more -[Other] Ground insulation type 2P hook type12530AvailablePSE--BlackN/A704232

₹ 1,259.56

1 Piece(s) 7 Day(s) or more 10[Other] 3P hook type25030AvailablePSE4240Black-704232

₹ 1,203.31

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25030AvailablePSE4240Black-704232