(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a twist lock plug that is used to connect electric cables and supply power to equipment, etc., with a focus on quality and workability.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.
Part Number |
---|
2112N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 465.78 | 1 Piece(s) | 5 Day(s) or more | - | [Other] 2P hook type | 125 | 15 | NA | PSE | 63.5 | 27.5 | 27.5 | Nylon cover type | Black | - | - | - | - |
Loading...
Type | Plug |
---|
Please check the type/dimensions/specifications of the part 2112N in the Plug, Twist Lock series.
Part Number |
---|
2112N-IV |
2122N |
2122N-IV |
2222N |
2322R |
31022R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Color | Bargain Article | φA dimensions (mm) | φB dimensions (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 507.31 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 2P hook type | 125 | 15 | NA | PSE | 63.5 | 27.5 | 27.5 | Nylon cover type | White | - | - | - | - | ||
₹ 515.35 | 1 Piece(s) | 5 Day(s) or more | - | [Other] 2P hook type | 250 | 15 | NA | PSE | 63.5 | 27.5 | 27.5 | Nylon cover type | Black | - | - | - | - | ||
₹ 562.22 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 2P hook type | 250 | 15 | NA | PSE | 63.5 | 27.5 | 27.5 | Nylon cover type | White | - | - | - | - | ||
₹ 590.25 | 1 Piece(s) | 5 Day(s) or more | - | [Other] 2P hook type | 250 | 20 | NA | PSE | 81.5 | 38.4 | 38.4 | Nylon cover type | Black | - | 38.4 | MAX15 | 81.5 | ||
₹ 1,387.11 | 1 Piece(s) | 5 Day(s) or more | - | [Other] 2P hook type | 250 | 30 | NA | PSE | 99 | 53 | 53 | Rubber cover type | Black | - | 53 | 15 | 99 | ||
₹ 12,880.73 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 3P hook type | 250 | 100 | NA | - | 216 | 88 | 88 | Rubber cover type | Black | - | 35 | - | - |