(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug, Twist Lock (Part Number)

Plug, Twist Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a twist lock plug that is used to connect electric cables and supply power to equipment, etc., with a focus on quality and workability.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

Features

●A soft resin cover of flame retardant material.
●Use terminal M4 screw.
●Connection method is crimp terminal type.

Specification

●Applicable Cable(mm2):2CT.VCT3.5
Part Number
3112R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

₹ 682.27

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12515NAPSE77.536.536.5Rubber cover typeBlack----

Loading...

  1. 1
 

Basic Information

Type Plug

Please check the type/dimensions/specifications of the part 3112R in the Plug, Twist Lock series.

Product variants

Part Number
2122N-IV
2222N
2322R
3112R-IV
3122GN
3122GR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

₹ 562.22

1 Piece(s) 5 Day(s) or more 10[Other] 2P hook type25015NAPSE63.527.527.5Nylon cover typeWhite----

₹ 590.25

1 Piece(s) Same day

Stock

-[Other] 2P hook type25020NAPSE81.538.438.4Nylon cover typeBlack-38.4MAX1581.5

₹ 1,387.11

1 Piece(s) 5 Day(s) or more -[Other] 2P hook type25030NAPSE995353Rubber cover typeBlack-531599

₹ 636.75

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type12515NAPSE77.536.536.5Rubber cover typeWhite----

₹ 768.00

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25015NAPSE733838Nylon cover typeBlack----

₹ 855.05

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25015NAPSE77.536.536.5Rubber cover typeBlack----
X
whatsapp-qr whatsapp-icon