(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug, Twist Lock (Part Number)

Plug, Twist Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a twist lock plug that is used to connect electric cables and supply power to equipment, etc., with a focus on quality and workability.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
Rubber covers, nylon covers, polycarbonate covers, etc., are available for the covers so that they can be used according to the purpose.

Features

●A soft resin cover of flame retardant material.
●Use terminal M4 screw.
●Connection method is crimp terminal type.

Specification

●Applicable Cable(mm2):2CT.VCT3.5
Part Number
3122GRL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Color Bargain Article φA dimensions
(mm)
φB dimensions
(mm)
L Dimension
(mm)

₹ 1,351.98

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25015NAPSE6139.539.5L type / Rubber cover typeBlack----

Loading...

  1. 1
 

Basic Information

Type Plug
X
whatsapp-qr whatsapp-icon