(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Exposed equipment for providing power to a plug, that can be easily installed as necessary.
· Hook
Part Number |
---|
3221 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | φA dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 745.24 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 3P hook type | 250 | 20 | NA | 66 | 66 | 43 | 66 |
Loading...
Type | Outlet | Representative Standard | PSE | Features | NA |
---|---|---|---|---|---|
Color | Black |
Please check the type/dimensions/specifications of the part 3221 in the Exposed Outlet - Twist Lock series.
Part Number |
---|
3121-1 |
3311-L5 |
3321 |
3321-L6 |
4221 |
4321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | φA dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 607.27 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 250 | 15 | Available | 60 | 60 | 39.7 | - | ||
₹ 1,439.04 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 125 | 30 | Available | 76 | 76 | 47 | - | ||
₹ 1,522.07 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 3P hook type | 250 | 30 | NA | 76 | 76 | 47 | - | ||
₹ 1,402.87 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 250 | 30 | Available | 76 | 76 | 47 | - | ||
₹ 918.02 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 20 | NA | 72 | 72 | 43 | 72 | ||
₹ 1,773.89 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 30 | NA | 76 | 76 | 47 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy