(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Exposed Outlet - Twist Lock (Part Number)

Exposed Outlet - Twist Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Exposed equipment for providing power to a plug, that can be easily installed as necessary.
· Hook

 
Part Number
3121-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)

₹ 607.27

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25015Available606039.7-

Loading...

  1. 1

Basic Information

Type Outlet Representative Standard PSE Features NA
Color Black

Please check the type/dimensions/specifications of the part 3121-1 in the Exposed Outlet - Twist Lock series.

Product variants

Part Number
3221
3311-L5
3321
3321-L6
4221
4321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)

₹ 745.24

1 Piece(s) 5 Day(s) or more 10[Other] 3P hook type25020NA66664366

₹ 1,439.04

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12530Available767647-

₹ 1,522.07

1 Piece(s) 5 Day(s) or more 10[Other] 3P hook type25030NA767647-

₹ 1,402.87

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25030Available767647-

₹ 918.02

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25020NA72724372

₹ 1,773.89

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25030NA767647-