(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Exposed equipment for providing power to a plug, that can be easily installed as necessary.
· Hook
Part Number |
---|
3121-1 |
3221 |
3311-L5 |
3321 |
3321-L6 |
4221 |
4321 |
4321-L15 |
S40 |
S50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | φA dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 607.27 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 250 | 15 | Available | 60 | 60 | 39.7 | - | ||
₹ 745.24 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 3P hook type | 250 | 20 | NA | 66 | 66 | 43 | 66 | ||
₹ 1,439.04 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 125 | 30 | Available | 76 | 76 | 47 | - | ||
₹ 1,522.07 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 3P hook type | 250 | 30 | NA | 76 | 76 | 47 | - | ||
₹ 1,402.87 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 250 | 30 | Available | 76 | 76 | 47 | - | ||
₹ 918.02 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 20 | NA | 72 | 72 | 43 | 72 | ||
₹ 1,773.89 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 30 | NA | 76 | 76 | 47 | - | ||
₹ 1,773.89 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 30 | Available | 76 | 76 | 47 | - | ||
₹ 592.00 | 1 Piece(s) | 5 Day(s) or more | - | [Other] 2P hook type | 125 | 15 | NA | 34 | 50 | 50 | - | ||
₹ 619.33 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 2P hook type | 125 | 15 | NA | 60 | 60 | 39.7 | - |
Loading...
Type | Outlet | Representative Standard | PSE | Features | NA |
---|---|---|---|---|---|
Color | Black |