(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Plug - Twist Lock (Part Number)

Waterproof Plug - Twist Lock
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,154₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Relay equipment with waterproof specifications during use by combining with a waterproof plug and a waterproof cable connector body.
▪ Product conforms to JIS C920 IP43 (Protection level according to the outer shell of electric machinery and devices).

 
Part Number
4622RW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)
φB dimensions
(mm)

₹ 6,295.33

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25060NA-215797925-

Loading...

  1. 1

Basic Information

Type Plug Color Black

Please check the type/dimensions/specifications of the part 4622RW in the Waterproof Plug - Twist Lock series.

Product variants

Part Number
31062RW
3122RW
3212RW-L5
3222RW
4662RW
R103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
φA dimensions
(mm)
φB dimensions
(mm)

₹ 15,388.04

1 Piece(s) 7 Day(s) or more 10[Other] 3P hook type600100NA-304888835-

₹ 1,153.75

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25015AvailablePSE13442.442.4--

₹ 1,290.36

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12520AvailablePSE13545.445.445.415

₹ 1,325.69

1 Piece(s) 5 Day(s) or more 10[Other] 3P hook type25020NAPSE13545.445.445.415

₹ 7,065.09

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type60060NA-215797925-

₹ 1,377.42

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 3P hook type25015NAPSE13442.442.4--