(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Type Cord Connector Body (Twist Lock) (Part Number)

Waterproof Type Cord Connector Body (Twist Lock)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,439₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof protection rating IP65
It has a twist lock waterproof cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
The cable outlet is equipped with a waterproof tube (heat-shrink type) to improve the reliability of waterproof performance.
It can be changed to waterproof specifications when used in combination with a waterproof plug.
There is also a cover sold separately to maintain the waterproof performance IP65 when not in use. (30 A/60 A/100 A rating)

Specification example of waterproof cord connector body

Product image of waterproof cord connector body 4664RW

Product image of waterproof cord connector body 4664RW

Dimensional drawing of 4664RW

 

(Units: mm)

 

Dimensional drawing of 4664RW

Dimensional drawing of 4664RW

Part numberPart NameNumberSummary
1Body A1Polyamide resin
2Body B1Polyamide resin
3Separator1Polyamide resin
4Rubber cover1Weather resistant rubber black
5Waterproof tube1Heat-shrink tube black
6Blade holder4Phosphor bronze, tin plating
7Terminal4Copper, tin plating, 1 of them, nickel plating
8Round band1Stainless steel copper
9Terminal Screw4Brass M6
10Round band screw1Stainless steel copper M4
Part Number
3244RW-L8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Bargain Article φA dimensions
(mm)
φB dimensions
(mm)

₹ 1,781.15

1 Piece(s) 7 Day(s) or more 10[Other] Ground insulation type 2P hook type48020Available-1735252NA-5215

Loading...

  1. 1
 

Basic Information

Type Cord connector body Color Black

Please check the type/dimensions/specifications of the part 3244RW-L8 in the Waterproof Type Cord Connector Body (Twist Lock) series.

Product variants

Part Number
3124RW
3214RW-L5
3224RW
3314RW-L5
3324RW
3324RW-L6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features Bargain Article φA dimensions
(mm)
φB dimensions
(mm)

₹ 1,439.04

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25015AvailablePSE1595050NA---

₹ 1,476.55

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12520AvailablePSE1735252NA-5215

₹ 1,511.87

1 Piece(s) 5 Day(s) or more -[Other] 3P hook type25020NAPSE1735252NA-5215

₹ 2,185.07

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type12530AvailablePSE1836666NA-6616

₹ 2,391.35

1 Piece(s) 5 Day(s) or more 10[Other] 3P hook type25030NAPSE1836666NA-6616

₹ 2,215.20

1 Piece(s) 5 Day(s) or more -[Other] Ground insulation type 2P hook type25030AvailablePSE1836666NA-6616