(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Waterproof protection rating IP65
It has a twist lock waterproof cord connector body that is particular about quality and workability and
can be used for relay by connecting electric cables and combining it with a plug.
[Features]
Lineup from 15 A to 100 A rating.
Many products use flame-retardant grade UL94V-0 nylon resin with excellent heat resistance and tracking resistance for its main body.
The cable outlet is equipped with a waterproof tube (heat-shrink type) to improve the reliability of waterproof performance.
It can be changed to waterproof specifications when used in combination with a waterproof plug.
There is also a cover sold separately to maintain the waterproof performance IP65 when not in use. (30 A/60 A/100 A rating)
Product image of waterproof cord connector body 4664RW
(Units: mm)
Dimensional drawing of 4664RW
Part number | Part Name | Number | Summary |
---|---|---|---|
1 | Body A | 1 | Polyamide resin |
2 | Body B | 1 | Polyamide resin |
3 | Separator | 1 | Polyamide resin |
4 | Rubber cover | 1 | Weather resistant rubber black |
5 | Waterproof tube | 1 | Heat-shrink tube black |
6 | Blade holder | 4 | Phosphor bronze, tin plating |
7 | Terminal | 4 | Copper, tin plating, 1 of them, nickel plating |
8 | Round band | 1 | Stainless steel copper |
9 | Terminal Screw | 4 | Brass M6 |
10 | Round band screw | 1 | Stainless steel copper M4 |
Part Number |
---|
31024RW |
41024RW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Rated Voltage (V) | Rated Current (A) | NEMA standard presence | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Features | Bargain Article | φA dimensions (mm) | φB dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,796.71 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 3P hook type | 250 | 100 | NA | - | 301 | 79.4 | 79.4 | Waterproof and non-waterproof combination type | - | 35 | - | ||
₹ 15,092.56 | 1 Piece(s) | 5 Day(s) or more | - | [Other] Ground insulation type 3P hook type | 250 | 100 | NA | - | 301 | 79.4 | 79.4 | Waterproof and non-waterproof combination type | - | 38 | - |
Loading...
Type | Cord connector body | Color | Black |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy