(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
EI Connector Pull-Out Tool

EI Connector Pull-Out Tool
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,620₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tool to pull out contacts from the housing.
[Features]
・ The terminal can be easily pulled out from the housing
[Applications]
・ Home appliances/Computers/Office machines/Vending machines

 
Part Number
724762-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,619.53

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Type Ei Connector Applicable Type EI connector Type Extraction Tool

Please check the type/dimensions/specifications of the part 724762-1 in the EI Connector Pull-Out Tool series.

X
whatsapp-qr whatsapp-icon