(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Optional / accessories / others SPL-5E

Optional / accessories / others SPL-5E
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional speaker SPL-5E for speech synthesis products.
[Features]
·Rated input 5W (8Ω).

 
Part Number
SPL-5E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,468.91

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Square shape Rated input(W) 5 Impedance(Ω) 8

Please check the type/dimensions/specifications of the part SPL-5E in the Optional / accessories / others SPL-5E series.

X
whatsapp-qr whatsapp-icon