(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulok push mount tie offset/fir tree mount small type【100 Pieces Per Package】

Insulok push mount tie offset/fir tree mount small type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,810₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Fir tree mount shape that supports a wide range of plate thickness contributes to reducing the number of parts
・ It is an on-set type that can fix the cable directly above the mounting hole when inserting and fixing it in the panel hole
・ The size of the fir tree part is small, but the pull-out strength is high and the wiring can be firmly fixed

Part Number
OS160-FT5-HSW
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 1,809.87

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 163 Width(mm) 4.0
Width(mm) 4 Color Black Overall Length(mm) 160
Number with packs(piece) 100 pcs. Material Nylon 66 Band Diameter(mm) 3.0 to 30
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 110 Environment resistance Weather resistant/heat resistant
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Bush mount Loop tensile strength(N) 100
Mounting hole ∅(mm) 4.5–5.0 Maximum Mounting Panel Thickness(mm) 3.2

Please check the type/dimensions/specifications of the part OS160-FT5-HSW in the Insulok push mount tie offset/fir tree mount small type series.