(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a combination product with Insulok ties (2 pcs.) for harnesses with soft coatings.
[Features]
・ It is a combination product of fir tree mount and outside serration Insulok
・ The outside serration tie is ideal for bundling cables with soft coating because the surface of the cables is not easily scratched due to the serrations exposed to the outside after bundling
・ It supports a wide range of plate thickness and can be fixed to through holes and female threads (tapped holes)
Part Number |
---|
T50ROSFT6-HSB |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Width (mm) | Width (mm) | Overall Length (mm) | Band Diameter (mm) | Flame retardant grade (main raw materials) | Loop tensile strength (N) | Mounting hole ∅ (mm) | Applicable Screw Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,899.33 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | - | 200 | 4.6 | 4.6 | 200 | 45 | UL94HB | 225 | 6.4 to 7.1 | M8 |
Loading...
Material | Nylon | Color | Black | Number with packs(piece) | 100 pcs. |
---|---|---|---|---|---|
Material | Nylon 66 | Operating Temperature Range (Min)(°C) | -40 | Operating Temperature Range (Max)(°C) | 105 |
Environment resistance | Heat Resistant | Special Function/Application | Bush mount | Maximum Mounting Panel Thickness(mm) | 3 |
Please check the type/dimensions/specifications of the part T50ROSFT6-HSB in the Insulok fir tree mount tie outside serration series.
Part Number |
---|
T18ROSFT4-HSB |
T30ROSFT4-HSB |
T50ROSFT5-HSB |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Width (mm) | Width (mm) | Overall Length (mm) | Band Diameter (mm) | Flame retardant grade (main raw materials) | Loop tensile strength (N) | Mounting hole ∅ (mm) | Applicable Screw Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,651.02 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 100 | 2.5 | 2.5 | 100 | 20 | UL94V-2 | 80 | 3.3 to 4.0 | M4 | ||
₹ 3,119.80 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 145 | 3.4 | 3.4 | 145 | 31 | UL94V-2 | 135 | 3.3 to 4.0 | M4 | ||
₹ 3,472.05 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | - | 200 | 4.6 | 4.6 | 200 | 45 | UL94HB | 225 | 4.5–5.0 | M6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy