(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulok fir tree mount tie outside serration【100 Pieces Per Package】 (Part Number)

Insulok fir tree mount tie outside serration
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,651₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a combination product with Insulok ties (2 pcs.) for harnesses with soft coatings.
[Features]
・ It is a combination product of fir tree mount and outside serration Insulok
・ The outside serration tie is ideal for bundling cables with soft coating because the surface of the cables is not easily scratched due to the serrations exposed to the outside after bundling
・ It supports a wide range of plate thickness and can be fixed to through holes and female threads (tapped holes)

Part Number
T50ROSFT5-HSB
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Overall Length
(mm)
Band Diameter
(mm)
Flame retardant grade (main raw materials) Loop tensile strength
(N)
Mounting hole ∅
(mm)
Applicable Screw Size

₹ 3,472.05

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more -2004.64.620045UL94HB2254.5–5.0M6

Loading...

  1. 1

Basic Information

Material Nylon Color Black Number with packs(piece) 100 pcs.
Material Nylon 66 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 105
Environment resistance Heat Resistant Special Function/Application Bush mount Maximum Mounting Panel Thickness(mm) 3

Please check the type/dimensions/specifications of the part T50ROSFT5-HSB in the Insulok fir tree mount tie outside serration series.

Product variants

Part Number
T18ROSFT4-HSB
T30ROSFT4-HSB
T50ROSFT6-HSB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Overall Length
(mm)
Band Diameter
(mm)
Flame retardant grade (main raw materials) Loop tensile strength
(N)
Mounting hole ∅
(mm)
Applicable Screw Size

₹ 2,651.02

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101002.52.510020UL94V-2803.3 to 4.0M4

₹ 3,119.80

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101453.43.414531UL94V-21353.3 to 4.0M4

₹ 3,899.33

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -2004.64.620045UL94HB2256.4 to 7.1M8