(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulok push mount tie onset fir tree mount【50-100 Pieces Per Package】 (Part Number)

Insulok push mount tie onset fir tree mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,672₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It supports a wide range of plate thickness with a single piece, contributing to a reduction in the number of parts.
[Features]
・ Fir tree mount shape that supports a wide range of plate thickness contributes to reducing the number of parts
・ It is an onset type that can fix wiring directly above the mounting hole when inserting and fixing it in the panel hole
・ REL30SDP6 is suitable for bundling cables with soft coating due to outside serration
・ It is designed to make the uncut portion of the cable tie fit inside the head when tightening and cutting with a cable tie tool, leaving no cut-off piece for greater safety (OS170)

Part Number
OS170-FT7
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth
(mm)
Width
(mm)
Color Number with packs
(piece)
Band Diameter
(mm)
Operating Temperature Range (Max)
(°C)
Environment resistance Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Dimension B
(mm)

₹ 1,671.91

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 105.35.3Black100 pcs.1.6 to 3085NA1476.8 to 7.24.515.5

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 170 Overall Length(mm) 170
Material Nylon 66 Operating Temperature Range (Min)(°C) -40 Flame retardant grade (main raw materials) UL94V-2
Special Function/Application Bush mount

Please check the type/dimensions/specifications of the part OS170-FT7 in the Insulok push mount tie onset fir tree mount series.

Product variants

Part Number
OS170-FT7-HS
REL30SDP6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSWidth
(mm)
Width
(mm)
Color Number with packs
(piece)
Band Diameter
(mm)
Operating Temperature Range (Max)
(°C)
Environment resistance Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Dimension B
(mm)

₹ 2,105.87

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -5.35.3Light Green100 pcs.1.6 to 30110Heat Resistant1476.8 to 7.24.5-

₹ 1,967.93

50 Pieces Per Package

1 Pack(s) 5 Day(s) or more 105.05Black50 pcs.1.5 to 3185NA1356.3 to 7.17-