(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulok push mount tie onset fir tree mount【50-100 Pieces Per Package】 (Part Number)

Insulok push mount tie onset fir tree mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,672₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It supports a wide range of plate thickness with a single piece, contributing to a reduction in the number of parts.
[Features]
・ Fir tree mount shape that supports a wide range of plate thickness contributes to reducing the number of parts
・ It is an onset type that can fix wiring directly above the mounting hole when inserting and fixing it in the panel hole
・ REL30SDP6 is suitable for bundling cables with soft coating due to outside serration
・ It is designed to make the uncut portion of the cable tie fit inside the head when tightening and cutting with a cable tie tool, leaving no cut-off piece for greater safety (OS170)

Part Number
REL30SDP6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth
(mm)
Width
(mm)
Color Number with packs
(piece)
Band Diameter
(mm)
Operating Temperature Range (Max)
(°C)
Environment resistance Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Dimension B
(mm)

₹ 1,967.93

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 105.05Black50 pcs.1.5 to 3185NA1356.3 to 7.17-

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 170 Overall Length(mm) 170
Material Nylon 66 Operating Temperature Range (Min)(°C) -40 Flame retardant grade (main raw materials) UL94V-2
Special Function/Application Bush mount

Please check the type/dimensions/specifications of the part REL30SDP6 in the Insulok push mount tie onset fir tree mount series.

Product variants

Part Number
OS170-FT7
OS170-FT7-HS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSWidth
(mm)
Width
(mm)
Color Number with packs
(piece)
Band Diameter
(mm)
Operating Temperature Range (Max)
(°C)
Environment resistance Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Dimension B
(mm)

₹ 1,671.91

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 105.35.3Black100 pcs.1.6 to 3085NA1476.8 to 7.24.515.5

₹ 2,105.87

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -5.35.3Light Green100 pcs.1.6 to 30110Heat Resistant1476.8 to 7.24.5-