(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is a product used in combination with Insulok tie. (2 pcs.)
[Features]
・ Assembled product from fir tree mount and Insulok tie
・ It supports a wide range of plate thickness and can be fixed to through holes and female threads (tapped holes) (FT3 and FT8 are excluded. )
・ Two types, heat resistant grade and heat resistant/weather resistant grade, are available
Part Number |
---|
T30RFT4-HSW |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Width (mm) | Width (mm) | Overall Length (mm) | Band Diameter (mm) | Operating Temperature Range (Max) (°C) | Environment resistance | Flame retardant grade (main raw materials) | Loop tensile strength (N) | Mounting hole ∅ (mm) | Maximum Mounting Panel Thickness (mm) | Applicable Screw Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,423.31 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | - | 152 | 3.5 | 3.5 | 152 | 31 | 110 | Weather resistant/heat resistant | UL94V-2 | 135 | 3.3 to 4.0 | 3 | M4 |
Loading...
Material | Nylon | Color | Black | Number with packs(piece) | 100 pcs. |
---|---|---|---|---|---|
Material | Nylon 66 | Operating Temperature Range (Min)(°C) | -40 | Special Function/Application | Bush mount |
Please check the type/dimensions/specifications of the part T30RFT4-HSW in the Insulok fir tree mount tie inside serration series.
Part Number |
---|
T30RFT5-HSB |
T50RFT7-HSB |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (mm) | Width (mm) | Width (mm) | Overall Length (mm) | Band Diameter (mm) | Operating Temperature Range (Max) (°C) | Environment resistance | Flame retardant grade (main raw materials) | Loop tensile strength (N) | Mounting hole ∅ (mm) | Maximum Mounting Panel Thickness (mm) | Applicable Screw Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,651.02 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 152 | 3.5 | 3.5 | 152 | 31 | 105 | Heat Resistant | UL94HB | 135 | 4.5–5.0 | 3 | M6 | ||
₹ 3,382.33 | 100 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 202 | 4.6 | 4.6 | 202 | 45 | 105 | Heat Resistant | UL94V-2 | 225 | 6.5 to 7.0 | 7 | M8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy