(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insulok fir tree mount tie inside serration【100 Pieces Per Package】 (Part Number)

Insulok fir tree mount tie inside serration
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a product used in combination with Insulok tie. (2 pcs.)
[Features]
・ Assembled product from fir tree mount and Insulok tie
・ It supports a wide range of plate thickness and can be fixed to through holes and female threads (tapped holes) (FT3 and FT8 are excluded. )
・ Two types, heat resistant grade and heat resistant/weather resistant grade, are available

Part Number
T30RFT5-HSB
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Overall Length
(mm)
Band Diameter
(mm)
Operating Temperature Range (Max)
(°C)
Environment resistance Flame retardant grade (main raw materials) Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Applicable Screw Size

₹ 2,651.02

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 101523.53.515231105Heat ResistantUL94HB1354.5–5.03M6

Loading...

  1. 1

Basic Information

Material Nylon Color Black Number with packs(piece) 100 pcs.
Material Nylon 66 Operating Temperature Range (Min)(°C) -40 Special Function/Application Bush mount

Please check the type/dimensions/specifications of the part T30RFT5-HSB in the Insulok fir tree mount tie inside serration series.

Product variants

Part Number
T30RFT4-HSW
T50RFT7-HSB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Overall Length
(mm)
Band Diameter
(mm)
Operating Temperature Range (Max)
(°C)
Environment resistance Flame retardant grade (main raw materials) Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)
Applicable Screw Size

₹ 2,423.31

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more -1523.53.515231110Weather resistant/heat resistantUL94V-21353.3 to 4.03M4

₹ 3,382.33

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 102024.64.620245105Heat ResistantUL94V-22256.5 to 7.07M8