(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tymate Binding Tool MK8 Double Action Tool

Tymate Binding Tool MK8 Double Action Tool
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,715₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a double action tool for short Insulok.
[Features]
・ It is compact, lightweight with a design that fits comfortably in the hand
・ Just by pulling the trigger lightly, it is possible to tighten and cut the cable tie
・ Since there is little impact when cutting, it does not leave fatigue even for long hours of work
・ The tightening strength can be adjusted easily, and the adjustment knob is guarded inside the trigger cover, so stable bundling is always possible
・ By using the digital tester, it is possible to continuously manage the calibration of tightening torque

Part Number
MK8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,715.45

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Features Soft Lever Type Length(mm) 174 Operation Manual
Action Double Tightening strength settings Available INSULOK tie width/bundled diameter(mm) 2.2 to 5.0

Please check the type/dimensions/specifications of the part MK8 in the Tymate Binding Tool MK8 Double Action Tool series.

X
whatsapp-qr whatsapp-icon