Terminal Block (fixed type) TPC Series for Circuit Boards

Terminal Block (fixed type) TPC Series for Circuit Boards

A small terminal block for mounting on to printed circuit boards.

[Features]
· A terminal block with a 7 mm pitch (M3 screw) / 8.5 mm pitch (M3.5 screw). For circuit board mounting.
· For types with a 7 mm pitch and 20 or 40 poles, a type fitted with a fall prevention screw is also available.
· A compact two-level type that does not take up much space.
· The cover is a hinge type, so no need to worry about it becoming lost.
· Includes a name plate sticker, but as this can be used independently for upper and lower levels, it can be replaced with a terminal block name plate sticker (TRC22) printed using a board printer.
· Includes name plate sticker mounting holes on the cover end part, making replacement easy.

PDF

Part Number

Configured Part Number is shown.

Part Number
TPC7Y20
TPC7Y40
TPC7020
TPC7026
TPC7030
TPC7036
TPC7040
TPC8520
TPC8530
TPC8536
TPC8540
Part NumberVolume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Pitch Between Terminals
(mm)
Screw Specifications
19 Day(s) or more 20M37Fall Prevention Screw
19 Day(s) or more 40M37Fall Prevention Screw
19 Day(s) or more 20M37Self-up
19 Day(s) or more 26M37Self-up
19 Day(s) or more 30M37Self-up
41 Day(s) or more 36M37Self-up
41 Day(s) or more 40M37Self-up
19 Day(s) or more 20M3.58.5Self-up
19 Day(s) or more 30M3.58.5Self-up
19 Day(s) or more 36M3.58.5Self-up
19 Day(s) or more 40M3.58.5Self-up

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 10 Cover (accessory) Available
Nameplate (included) Available Passage Fail Color Light Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)