(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hot Tweezers (HS-401 Desoldering Station)

Hot Tweezers (HS-401 Desoldering Station)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,934₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lead-free solder-compatible dense circuit board chip parts can also be gripped.
[Features]
・ Increasingly dense SMD densely packed circuit boards require pinpoint accuracy due to the extremely close spacing between components
・ Hot tweezers have solved this conundrum
・ 3-pin plug specifications
・ Power cord: 1.8 m
・ With a dedicated soldering iron holder
[Applications]
・ It is a type of SMD repair tool that grabs chip parts

Part Number
HS-401
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 33,934.15

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC 100–240 Maximum Temperature(°C) 600 Lead Free Corresponds To

Please check the type/dimensions/specifications of the part HS-401 in the Hot Tweezers (HS-401 Desoldering Station) series.