Loading...

Soldering Iron (HS-11 Replacement Parts)

Brand :
HOZAN

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A replacement part for the 11W soldering iron. Rated Voltage: AC100V, Maximum Temperature: 400°C (with HS-201 Equipped), Standard Bit: HS-201 (ø1.0 mm), Heater: HS-113

[Features]
· A corrosion-resistant bit with highly heat conductive pure copper that has been given a special iron coating.
· A cap type that is applied onto the heater and ensures that only the required amount of heat from the heater is applied to the bit.
· Features a built-in stainless steel internal pipe that prevents seizing due to oxidation.
· Has a specially shaped handle which gives a natural grip sensation.
· The distance between the grip point and the tip of the bit is only 64 mm
· Enables pencil touch work.
· Enables easy and reliable ultra-precision soldering.