• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Interface Converter Ethernet⇒Serial

Interface Converter Ethernet⇒Serial

Serial equipment can be controlled over LAN.

[Features]
· RS-232C equipment control is performed with Ethernet.
· You can select client mode to send signals from the equipment to the network, in addition to a server mode to send signals from the connecting equipment to the network.
· 10base-T / 100base-TX for automatic switching.
· Employs high-speed 32bitRISCCPU.
· Use the settings utility software (PHNManager), to change such settings as the IP address through the network.
· Creating programs using software such as MicrosoftVB(VisualBasic) allow for control commands to be enacted and carried out.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PHN-S

 
Part Number
PHN-S
Part NumberVolume DiscountDays to ShipNote
11 Day(s) or more Included AC adapter: TAS2800-Y-2-JSK

Loading...

  1. 1

Basic Information

Communication method before conversion Ethernet Communication method after converting RS-232C Extension distance(m) 1.6/1.95
Dimension vertical(mm) 120 Dimension width(mm) 70 Dimension depth(mm) 28
Features 10 base - T/100 base - TX automatic switching supported

Please check the type/dimensions/specifications of the part PHN-S in the Interface Converter Ethernet⇒Serial series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)