(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shape | With Cover | Capacity(W) | - |
---|---|---|---|
Single/multi | [Other] DC/AC conversion | Input Voltage | AC100V |
Rated output current (single only)(A) | 5 | Input/output terminal shape | Plug |
Number of Channels | 1 | Dimension height(mm) | 79 |
Dimension width(mm) | 110 | Dimension depth(mm) | 175 |
Output Voltage | DC13.8V | - | - |
Japanese Only
Loading...
Shape | With Cover | Capacity(W) | - |
---|---|---|---|
Single/multi | [Other] DC/AC conversion | Input Voltage | AC100V |
Rated output current (single only)(A) | 5 | Input/output terminal shape | Plug |
Number of Channels | 1 | Dimension height(mm) | 79 |
Dimension width(mm) | 110 | Dimension depth(mm) | 175 |
Output Voltage | DC13.8V | - | - |
Loading...
Shape | With Cover | Capacity(W) | - |
---|---|---|---|
Single/multi | [Other] DC/AC conversion | Input Voltage | AC100V |
Rated output current (single only)(A) | 5 | Input/output terminal shape | Plug |
Number of Channels | 1 | Dimension height(mm) | 79 |
Dimension width(mm) | 110 | Dimension depth(mm) | 175 |
Output Voltage | DC13.8V | - | - |
• SP Serie DC stabilization power supply equipment.
• power supply converts AC100V to DC13.8V and DC3V-DC15V.
• Input voltage is AC (Alternating Current) AC100V.
• Rated output current of switching power supply 3 output available 5W, 8W and 10W.
• Number of Channel: 1 channel.
• SP-1000N and SP-1500N switching power supplies is including V/A Numeric value display function (*SP-550N not including V/A Numeric value display function).
• DC stabilization power supply SP Series 2 sizes are available.
-(Dimension height 114mm x Dimension width 130mm x Dimension depth 210mm).
-(Dimension height 79mm x Dimension width 110mm x Dimension depth 115mm).
Loading...
Shape | With Cover | Capacity(W) | - |
---|---|---|---|
Single/multi | [Other] DC/AC conversion | Input Voltage | AC100V |
Rated output current (single only)(A) | 5 | Input/output terminal shape | Plug |
Number of Channels | 1 | Dimension height(mm) | 79 |
Dimension width(mm) | 110 | Dimension depth(mm) | 175 |
Output Voltage | DC13.8V | - | - |
Japanese Only
Loading...
Loading...
Loading...
Shape | With Cover | Capacity(W) | - |
---|---|---|---|
Single/multi | [Other] DC/AC conversion | Input Voltage | AC100V |
Rated output current (single only)(A) | 5 | Input/output terminal shape | Plug |
Number of Channels | 1 | Dimension height(mm) | 79 |
Dimension width(mm) | 110 | Dimension depth(mm) | 175 |
Output Voltage | DC13.8V | - | - |
Shape | With Cover | Capacity(W) | - | Single/multi | DC/AC conversion |
---|---|---|---|---|---|
Input Voltage | AC100V | Rated output current (single only)(A) | 5 | Input/output terminal shape | Plug |
Number of Channels | 1 | Dimension height(mm) | 79 | Dimension width(mm) | 110 |
Dimension depth(mm) | 175 | Output Voltage | DC13.8V |
Please check the type/dimensions/specifications of the part SP-550N in the DC stabilization power supply equipment (SP series) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy