(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Unplugging-Prevention Seven-socket Outlet Power Splitter

Unplugging-Prevention Seven-socket Outlet Power Splitter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,948₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Large outlet that can connect 7 units
・ By rotating the insertion port, the plug can be locked to prevent it from coming off unexpectedly
・ The package has been simplified to be environmentally friendly. Dust can be reduced and unpacking work is smooth
・ Equipped with a lightning surge guard function that suppresses 12,500 V (maximum surge voltage) to a limit voltage of 400 V
・ A 3P to 2P conversion adapter is attached so that the 3P type power supply plug can be plugged into a 2P type outlet
・ It can be firmly fixed to the steel surface with the strong magnet on the back
・ A strong and safe double-covered cable is used for the power cord to reduce troubles such as electric leakage
[Applications]
・ When you want to increase the number of outlets, or when you want to use it as a power strip

 
Part Number
T-ECOY053NDA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,947.55

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 7 Cable Length(m) 3
Rated Current(A) 15 Rated Voltage(V) 125 Number Of Cores 3
Specifications With 3P-2P conversion adapter Dimensions W295×D50×H31 Lightning surge absorption effects Maximum surge / 12500V → clamping voltage / 400V

Please check the type/dimensions/specifications of the part T-ECOY053NDA in the Unplugging-Prevention Seven-socket Outlet Power Splitter series.