(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soldering Iron, H-130 Replacement Parts, Bit

Soldering Iron, H-130 Replacement Parts, Bit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,271₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A replacement part for the 15W H-130 soldering iron. Rated Voltage: AC100V, Maximum Temperature: 400°C, Heater: H-115, Bit: H-131

[Features]
· Features wedge lines that have been cut on three surfaces. Fits perfectly to fingers, helping reduce worker fatigue.
· Designed especially for long working hours such as on assembly lines, etc.
· Efficiently draws heat from small heaters.
· A cap type bit.
· Slim ø10 mm size.

Features

●By the three-sided cut wedge line in the main body, you will not get tired even for long working hours such as assembly line.
●A ceramic heater with excellent electrical insulation and thermal conductivity is used.
●Grip diameter Φ10mm lightweight slim s

Specification

●Iron Tip Name:BIT
●Compatible Iron:H-130
●SPQ(piece):10
●Iron Part Cord Length: 1.4m
Part Number
H-131
H-133
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Tip specifications
(mm)

₹ 1,271.04

1 Piece(s) 9 Day(s) or more BC type1.0mm

₹ 2,140.09

1 Piece(s) 5 Day(s) or more B Type0.3mm

Loading...

  1. 1

Basic Information

Specifications Bit Applicable Model H-130