(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interface converter Ethernet <=> Digital input/output

Interface converter Ethernet <=> Digital input/output
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      71,570₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an interface converter which can be used for a wide variety of protocols.

[Features]
· Equipped with 8 digital input channels.
· Can be used for non-voltage contact output and voltage contact output.
· Possible to monitor the output from each sensor.
· There is a diverse array of event functions that can be inputted.
· By relaying the output of 8 digital channels, DC24V, AC100V loading weight is also possible.
· Can be used to control revolving lights.
· Possible for terminal blocks to have all their wiring to blocks with one-touch for screwless types (crimping tools are not necessary) SNMP for (simple network management protocol) SNMP based manager supervision and maneuvering becomes possible.
· A trap transmission setting is possible for each input.
· Not dependent on remote shell command OS RSH it can easily control externally connected equipment with commands.

 
Part Number
PHN-D88
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 71,569.76

1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Communication method before conversion Ethernet Communication method after converting Digital Input/Output Extension distance(m) 1.95
Dimension vertical(mm) 185 Dimension width(mm) 116 Dimension depth(mm) 42
Number of Contacts Digital input / output: 8-point Terminal Screwless compatible terminal block Features Supports SNMP / remote shell commands
Note Included AC adapter: TAS2800-Y-2-JSK

Please check the type/dimensions/specifications of the part PHN-D88 in the Interface converter Ethernet <=> Digital input/output series.