(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Features an insulation coating for increased safety. Features an insulation coating and is available in a wide variety of colors, enabling use in a variety of applications.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Number of Poles (P) | Coating color | Applicable terminal |
---|---|---|---|---|---|---|---|---|---|
₹ 593.11 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | - | 2 | Black | For M3 terminal | ||
₹ 569.00 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 2 | Black | For M3.5 terminal | ||
₹ 761.87 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 4 | Black | For M3.5 terminal | ||
₹ 941.36 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 6 | Black | For M3.5 terminal | ||
₹ 1,131.55 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 8 | Black | For M3 terminal | ||
₹ 1,148.96 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 8 | Black | For M3.5 terminal | ||
₹ 182.86 | 5 Piece(s) | 5 Day(s) or more | 10 | 10 | Black | For M3.5 terminal | |||
₹ 5,149.51 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | - | 40 | Black | For M3 terminal | ||
₹ 5,195.05 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 40 | Black | For M3.5 terminal | ||
₹ 583.75 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 2 | Green | For M3 terminal | ||
₹ 761.87 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 4 | Green | For M3 terminal | ||
₹ 956.09 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 6 | Green | For M3 terminal | ||
₹ 1,120.84 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 8 | Green | For M3 terminal | ||
₹ 1,217.27 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 10 | Green | For M3 terminal | ||
₹ 1,203.87 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 10 | Green | For M3.5 terminal | ||
₹ 583.75 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 2 | Orange | For M3 terminal | ||
₹ 761.87 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 4 | Orange | For M3 terminal | ||
₹ 956.09 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 6 | Orange | For M3 terminal | ||
₹ 1,120.84 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 8 | Orange | For M3 terminal | ||
₹ 1,217.27 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | - | 10 | Orange | For M3 terminal | ||
₹ 1,203.87 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 10 | Orange | For M3.5 terminal | ||
₹ 5,140.15 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 40 | Orange | For M3 terminal | ||
₹ 5,180.33 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | 10 | 40 | Orange | For M3.5 terminal |
Part Number |
---|
Loading...
Supported products | For all terminal blocks | Shorting bar pitch(mm) | 7.62 | Terminal shape | Y Type |
---|---|---|---|---|---|
Length(mm) | 18 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy