(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

for Short Bar VTZ10【10 Pieces Per Package】

for Short Bar VTZ10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      841₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A shorting bar for use as an accessory for VTZ10 series terminal blocks.

Part Number
BBZ-10-2
BBZ-10-4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of Poles
(P)

₹ 840.91

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more -2

₹ 1,408.80

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 104
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of Poles
(P)

Loading...

  1. 1

Basic Information

Supported products For VTZ10 Shorting bar pitch(mm) 10 Terminal shape Fork type
Coating color Black Number with packs(Piece) 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list