(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cover CA【1-50 Pieces Per Package】

Cover CA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      350₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A cover (CA) for use when the terminal block has been mounted onto rails and is being used as a fully assembled product.

Part Number
CA-23
CA-28
CA-30
CA-34
CA-36
CA-40
CA-47
CA-57
CA-60
CA-69
CA-110
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCover width
(mm)
Number with packs
(Piece)
Trusco Code

₹ 625.71

2 Piece(s) 5 Day(s) or more 1023--

₹ 349.65

1 Piece(s) 5 Day(s) or more 1028-391-8548

₹ 360.18

2 Piece(s) 5 Day(s) or more 1030-391-8556

₹ 389.24

2 Piece(s) Same day 1034-391-8564

₹ 402.60

2 Piece(s) 5 Day(s) or more 1036-391-8572

₹ 423.62

1 Piece(s) 5 Day(s) or more 1040-391-8581

₹ 950.40

1 Piece(s) 5 Day(s) or more 1047--

₹ 631.20

1 Piece(s) 5 Day(s) or more 1057--

₹ 644.84

1 Piece(s) 5 Day(s) or more 1060-391-8599

₹ 710.00

1 Piece(s) 5 Day(s) or more 1069-391-8602

₹ 61,269.64

1 Pack(s)

50 Pieces Per Package

10 Day(s) or more 1011050-
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCover width
(mm)
Number with packs
(Piece)
Trusco Code

Loading...

  1. 1

Basic Information

Supported products For all terminal blocks Features Standard cover (1 m) Material PC (Polycarbonate)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list