(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Waterproof Connector NAW Series (Part Number)

Waterproof Connector NAW Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      393₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-action locking method, waterproof connector metal type. Robust due to the use of a metal shell.
[Features]
・ Waterproof connector with excellent weather resistance due to the use of a special surface treatment
・ Easy attachment/detachment with single-action locking method
・ Die-cast shell made of zinc alloy
・ Smooth connection due to adoption of 5-key guide
・ UL/CSA standard certified products available (UL: UL1977, CSA: C22.2 No.182.3)
[Applications]
・ Ideal for connecting cables for all outdoor equipment
・ It is suitable for use in civil engineering, construction machinery, various machines, etc.

Single-action locking method, waterproof connector metal type

Robust due to the use of a metal shell. It is suitable for use in civil engineering, construction machinery, various machines, etc.
(Insulation resistance) 1,000 MΩ or more when measured at the specified voltage between the closest conductors.
(Withstand voltage) Even if the specified voltage is applied between the closest conductors for 1 minute, there is no abnormality such as a short circuit.
(Contact resistance) The conductor resistance when a pair of contacts are combined to the regular length is 5 mΩ or less.
(Vibration resistance) When the vibration test was performed, there was no functional problem and the contact resistance was 5 mΩ or less.
(Impact) When the impact test was performed, there was no functional problem and the contact resistance was 5 mΩ or less.
(Humidity resistance) After the humidity test, there is no functional problem and the insulation resistance is 10 MΩ or more.
(Temperature cycle) After the temperature cycle test, there is no functional problem and the insulation resistance is 1,000 MΩ or more.
(Salt spray) After the salt spray test, there is no functional problem and the contact resistance is 5 mΩ or less.
(Waterproof) There is no evidence of flooding after leaving it under a water pressure of 40 kPa for 24 hours under normal use.

WaterproofWaterproof connector "Waterproof function when combined IP-67 equivalent" (IP-68 class can also be consulted)
Locking methodOne-touch locking method
Mechanism / material features〇Die-cast shell made of zinc alloy
〇Smooth connection due to adoption of 5-key guide
〇It can be installed in narrow places by using L-shaped base
About the standardUL/CSA standard certified products available (UL: UL1977 CSA: C22.2 No.182.3)
*) Products certified for international standards may feature varying specifications compared to standard products. For the rated voltage, current, and cable conductor cross-sectional area, please refer to the list of standards certifications acquired by this manufacturer (Catalog pp.232 - 235).
Connection methodSoldering and crimping type available (Compatible with both)

Soldering type contact array

Soldering type contact array shell size 16
Soldering type contact array shell size 20
Soldering type contact array shell size 24

Crimping type, contact array

Crimping type contact array shell size 16
Crimping type, contact array, shell size 20
Crimping type, contact array, shell size 24

* Crimping type products come with as many contacts as there are cores.
* If you need it separately, you can purchase only contacts.

Attached table

Attached table Shell size 16
Attached table Shell size 20
Attached table Shell size 24
 
Part Number
NAW-205-RF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Contact plating treatment Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9

₹ 1,214.40

1 Piece(s) 5 Day(s) or more Female5Panel Mount10250ReceptacleFlangeReverse-core typeNA1.25-25 to +85RectangularSilverNAW-205-PM6 [straight plug]NAW-205-PMK6 [straight plug]NAW-205-GPM1/2 [straight plug]------

Loading...

  1. 1
 

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NAW
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) IP67 equivalent
Shell Size 20 Screw for Pipes NA Shell plating treatment Special Processing

Please check the type/dimensions/specifications of the part NAW-205-RF in the Waterproof Connector NAW Series series.

Product variants

Part Number
NAW-163-RM(ROHS2.0)
NAW-165-PM5(ROHS2.0)
NAW-165-PM7(ROHS2.0)
NAW-205-RM
NAW-205-RM(ROHS2.0)
NAW-207-ADM10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Contact plating treatment Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9

₹ 560.00

1 Piece(s) 5 Day(s) or more ----------------------

₹ 2,278.40

1 Piece(s) 5 Day(s) or more ----------------------

₹ 1,742.40

1 Piece(s) 5 Day(s) or more ----------------------

₹ 974.40

1 Piece(s) 5 Day(s) or more Male5Panel Mount10250ReceptacleFlangeNormal-core typeNA1.25-25 to +85RectangularSilverNAW-205-GPF1/2 [straight plug]NAW-205-PF10 [straight plug]NAW-205-PF12 [straight plug]NAW-205-PF6 [straight plug]NAW-205-PF8 [straight plug]NAW-205-PFK10 [straight plug]NAW-205-PFK12 [straight plug]NAW-205-PFK6 [straight plug]NAW-205-PFK8 [straight plug]

₹ 974.40

1 Piece(s) 5 Day(s) or more ----------------------

₹ 2,300.00

1 Piece(s) 8 Day(s) or more Male7Cable Connection10250AdapterGeneral ShapeNormal-core type8.6 to 10.51.25-25 to +85NASilverNAW-207-GPF1/2 [straight plug]NAW-207-PF10 [straight plug]NAW-207-PFK10 [straight plug]------