(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Short Bar for Connection of Two Pieces【10 Pieces Per Package】

Short Bar for Connection of Two Pieces
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      523₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features an insulation coating for increased safety. For two unit connections. Available in a wide variety of colors, enabling use in a variety of applications.

[Features]
· Use when wanting to connect common wiring with two terminals.

Part Number
BB10RY-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 523.47

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Supported products For PCRY-4M1 Shorting bar pitch(mm) 10 Number of Poles(P) 2
Terminal shape Y Type Coating color Black Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part BB10RY-2 in the Short Bar for Connection of Two Pieces series.