(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Waterproof Connector NEW Series (Part Number)

Waterproof Connector NEW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,548₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-action waterproof connector based on the NRW series that complies with European safety standards.
[Features]
・ Protection circuit structure: Earth contact with sequence (priority contact) structure
・ Single-action waterproof connector that uses high-strength plastic with excellent weather resistance for the shell
・ European safety standard compliant product (EN61984 compliant TÜV certification)
·UL/CSA standard certified products available (UL: UL1977, CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for connecting cables for various outdoor equipment, including semiconductor manufacturing equipment

The waterproof connector is based on the NRW series that complies with European safety standards, and has also acquired UL standard and CSA standard

The product has an earth with a preferential contact structure and has been used in a lot of semiconductor manufacturing equipment and various outdoor devices.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) the conductor resistance when a pair of contacts was connected to the regular length was 5 mΩ or less.
(Vibration resistance) In a vibration test, no functional hindrance was observed, and the contact resistance was 5 mΩ or less.
(Impact) In an impact test, no functional hindrance was observed, and the contact resistance was 5 mΩ or less.
(Humidity resistance) after a humidity test, no functional hindrance was observed, and the insulation resistance was 10 MΩ or more.
(Temperature cycle) after a temperature cycle test, no functional hindrance was observed, and the insulation resistance was 2,000 MΩ or more.
(Salt spray) after a salt spray test, no functional hindrance was observed, and the contact resistance is 5 mΩ or less.
(Waterproof) No evidence of immersion was observed after leaving the product under water pressure of 40 kPa for 24 hours under normal use.

WaterproofWaterproof connector [Waterproof Function IP-67 When Connected ] (IP-68 class can also be negotiable)
Locking MethodOne-touch locking method
Mechanism / material features○Protection circuit structure: It has an earth contact with a sequence (priority contact) structure.
○The shell is made of high-strength plastic with high weather resistance
〇Lightweight and durable
〇It can be installed in narrow places by using L-shaped base
About the standard○European safety standard compliant product (EN61984 compliant TUV certification)
○UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3)
Connection Methodsoldering

Soldering type contact array

Soldering type contact array shell size 20
Soldering type contact array shell size 24
Soldering type contact array shell size 28

*-1 All products are UL, CSA and TÜV certified. It is not necessary to specify the standard by the product name.

Part Number
NEW-288-RM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5

₹ 2,323.20

1 Piece(s) 5 Day(s) or more Male8Panel Mount15ReceptacleFlange28Normal-core typeNA#14Rectangular+77NEW-288-PF10 [straight plug]NEW-288-PF12 [straight plug]NEW-288-PF14 [straight plug]NEW-288-PF16 [straight plug]NEW-288-PF18 [straight plug]

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NEW
Allowable Voltage(V) 250 Wire connection method Solder Connection direction Straight
Representative Standard UL / TUV / CSA Operating Temperature Range(°C) -25 to +85 Screw for Pipes NA
Shell plating treatment Unprocessed Contact plating treatment Silver

Please check the type/dimensions/specifications of the part NEW-288-RM in the Waterproof Connector NEW Series series.

Product variants

Part Number
NEW-203-PF12
NEW-203-PF12(ROHS2.0)
NEW-203-PF8
NEW-203-PF8(ROHS2.0)
NEW-203-PM10
NEW-288-RM(ROHS2.0)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Flange Ambient temperature limit during rated current use (TUV products only)
(°C)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5

₹ 2,311.20

1 Piece(s) 5 Day(s) or more Female3Cable Connection15PlugGeneral Shape20Normal-core type10.6 to 12.5#14NA+80NEW-203-ADM12 [relay plug]NEW-203-RM [panel receptacle]---

₹ 2,311.20

1 Piece(s) 5 Day(s) or more -----------------

₹ 2,311.20

1 Piece(s) 5 Day(s) or more Female3Cable Connection15PlugGeneral Shape20Normal-core type7.0 to 8.5#14NA+80NEW-203-ADM8 [relay plug]NEW-203-RM [panel receptacle]---

₹ 2,311.20

1 Piece(s) 5 Day(s) or more -----------------

₹ 2,069.60

1 Piece(s) 5 Day(s) or more Male3Cable Connection15PlugGeneral Shape20Reverse-core type8.6 to 10.5#14NA+80NEW-203-ADF10 [relay plug]NEW-203-RF [panel receptacle]---

₹ 2,323.20

1 Piece(s) 5 Day(s) or more -----------------