(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Single-action waterproof connector based on the NRW series that complies with European safety standards.
[Features]
・ Protection circuit structure: Earth contact with sequence (priority contact) structure
・ Single-action waterproof connector that uses high-strength plastic with excellent weather resistance for the shell
・ European safety standard compliant product (EN61984 compliant TÜV certification)
·UL/CSA standard certified products available (UL: UL1977, CSA: C22.2 No.182.3)
[Applications]
・ It is ideal for connecting cables for various outdoor equipment, including semiconductor manufacturing equipment
The product has an earth with a preferential contact structure and has been used in a lot of semiconductor manufacturing equipment and various outdoor devices.
(Insulation resistance) It was 2,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) the conductor resistance when a pair of contacts was connected to the regular length was 5 mΩ or less.
(Vibration resistance) In a vibration test, no functional hindrance was observed, and the contact resistance was 5 mΩ or less.
(Impact) In an impact test, no functional hindrance was observed, and the contact resistance was 5 mΩ or less.
(Humidity resistance) after a humidity test, no functional hindrance was observed, and the insulation resistance was 10 MΩ or more.
(Temperature cycle) after a temperature cycle test, no functional hindrance was observed, and the insulation resistance was 2,000 MΩ or more.
(Salt spray) after a salt spray test, no functional hindrance was observed, and the contact resistance is 5 mΩ or less.
(Waterproof) No evidence of immersion was observed after leaving the product under water pressure of 40 kPa for 24 hours under normal use.
Waterproof | Waterproof connector [Waterproof Function IP-67 When Connected ] (IP-68 class can also be negotiable) |
---|---|
Locking Method | One-touch locking method |
Mechanism / material features | ○Protection circuit structure: It has an earth contact with a sequence (priority contact) structure. ○The shell is made of high-strength plastic with high weather resistance 〇Lightweight and durable 〇It can be installed in narrow places by using L-shaped base |
About the standard | ○European safety standard compliant product (EN61984 compliant TUV certification) ○UL/CSA standard certified product (UL: UL1977 CSA: C22.2 No. 182.3) |
Connection Method | soldering |
*-1 All products are UL, CSA and TÜV certified. It is not necessary to specify the standard by the product name.
Part Number |
---|
NEW-288-PM10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Flange | Ambient temperature limit during rated current use (TUV products only) (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,129.64 | 1 Piece(s) | 5 Day(s) or more | Male | 8 | Cable Connection | 15 | Plug | General Shape | 28 | Reverse-core type | 9.0 to 10.9 | #14 | NA | +77 | NEW-288-ADF10 [relay plug] | NEW-288-RF [panel receptacle] | - | - | - |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NEW |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
Representative Standard | UL / TUV / CSA | Operating Temperature Range(°C) | -25 to +85 | Screw for Pipes | NA |
Shell plating treatment | Unprocessed | Contact plating treatment | Silver |