(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Multi-Use Power Strip, 2 Outlets Flat Blade, 2 Outlets Twist Lock - Cable Set with Flat-Blade Plug

Multi-Use Power Strip, 2 Outlets Flat Blade, 2 Outlets Twist Lock - Cable Set with Flat-Blade Plug

Cable set power strip with flat blade 2 socket + hook 2 socket, flat blade plug, and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 4 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

PDF

Part Number

Configured Part Number is shown.

KC1025

Part Number
KC1025
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 socket / Hook/NEMA Number of Insertion Openings/Split Openings 4
Cable Length(m) 3 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3 Socket shape detail A-3 flat blade type + ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part KC1025 in the Multi-Use Power Strip, 2 Outlets Flat Blade, 2 Outlets Twist Lock - Cable Set with Flat-Blade Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)