Small O.D. MA Cable (Interface Cable) 20276-SB (MA) LF

Small O.D. MA Cable (Interface Cable) 20276-SB (MA) LF

A cable with a small O.D. for signals; suitable for the internal wiring of electronic equipment such as computers and peripherals.

[Features]
· A reduced diameter and weight in comparison to the manufacturer's standard MA cables.
· Capable of collective insulation displacement connection via an I.D.C. connector with individual wires or by fusing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UL20276-SB(MA) AWG28X14P-1
UL20276-SB(MA) AWG28X14P-2
UL20276-SB(MA) AWG28X14P-3
UL20276-SB(MA) AWG28X14P-4
UL20276-SB(MA) AWG28X14P-5
UL20276-SB(MA) AWG28X14P-6
UL20276-SB(MA) AWG28X14P-7
UL20276-SB(MA) AWG28X14P-8
UL20276-SB(MA) AWG28X14P-9
UL20276-SB(MA) AWG28X14P-10
UL20276-SB(MA) AWG28X14P-11
UL20276-SB(MA) AWG28X14P-12
UL20276-SB(MA) AWG28X14P-13
UL20276-SB(MA) AWG28X14P-14
UL20276-SB(MA) AWG28X14P-15
UL20276-SB(MA) AWG28X14P-16
UL20276-SB(MA) AWG28X14P-17
UL20276-SB(MA) AWG28X14P-18
UL20276-SB(MA) AWG28X14P-19
UL20276-SB(MA) AWG28X14P-20
UL20276-SB(MA) AWG28X14P-21
UL20276-SB(MA) AWG28X14P-22
UL20276-SB(MA) AWG28X14P-23
UL20276-SB(MA) AWG28X14P-24
UL20276-SB(MA) AWG28X14P-25
UL20276-SB(MA) AWG28X14P-26
UL20276-SB(MA) AWG28X14P-27
UL20276-SB(MA) AWG28X14P-28
UL20276-SB(MA) AWG28X14P-29
UL20276-SB(MA) AWG28X14P-30
UL20276-SB(MA) AWG28X14P-31
UL20276-SB(MA) AWG28X14P-32
UL20276-SB(MA) AWG28X14P-33
UL20276-SB(MA) AWG28X14P-34
UL20276-SB(MA) AWG28X14P-35
UL20276-SB(MA) AWG28X14P-36
UL20276-SB(MA) AWG28X14P-37
UL20276-SB(MA) AWG28X14P-38
UL20276-SB(MA) AWG28X14P-39
UL20276-SB(MA) AWG28X14P-40
UL20276-SB(MA) AWG28X14P-41
UL20276-SB(MA) AWG28X14P-42
UL20276-SB(MA) AWG28X14P-43
UL20276-SB(MA) AWG28X14P-44
UL20276-SB(MA) AWG28X14P-45
UL20276-SB(MA) AWG28X14P-46
UL20276-SB(MA) AWG28X14P-47
UL20276-SB(MA) AWG28X14P-48
UL20276-SB(MA) AWG28X14P-49
UL20276-SB(MA) AWG28X14P-50
UL20276-SB(MA) AWG28X14P-51
UL20276-SB(MA) AWG28X14P-52
UL20276-SB(MA) AWG28X14P-53
UL20276-SB(MA) AWG28X14P-54
UL20276-SB(MA) AWG28X14P-55
UL20276-SB(MA) AWG28X14P-56
UL20276-SB(MA) AWG28X14P-57
UL20276-SB(MA) AWG28X14P-58
UL20276-SB(MA) AWG28X14P-59
UL20276-SB(MA) AWG28X14P-60
Part NumberVolume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Power supply/signal
6 Day(s) or more 12814P6.7For Signals
6 Day(s) or more 22814P6.7For Signals
6 Day(s) or more 32814P6.7For Signals
6 Day(s) or more 42814P6.7For Signals
6 Day(s) or more 52814P6.7For Signals
6 Day(s) or more 62814P6.7For Signals
6 Day(s) or more 72814P6.7For Signals
6 Day(s) or more 82814P6.7For Signals
6 Day(s) or more 92814P6.7For Signals
6 Day(s) or more 102814P6.7For Signals
6 Day(s) or more 112814P6.7For Signals
6 Day(s) or more 122814P6.7For Signals
6 Day(s) or more 132814P6.7For Signals
6 Day(s) or more 142814P6.7For Signals
6 Day(s) or more 152814P6.7For Signals
6 Day(s) or more 162814P6.7For Signals
6 Day(s) or more 172814P6.7For Signals
6 Day(s) or more 182814P6.7For Signals
6 Day(s) or more 192814P6.7For Signals
6 Day(s) or more 202814P6.7For Signals
6 Day(s) or more 212814P6.7For Signals
6 Day(s) or more 222814P6.7For Signals
6 Day(s) or more 232814P6.7For Signals
6 Day(s) or more 242814P6.7For Signals
6 Day(s) or more 252814P6.7For Signals
6 Day(s) or more 262814P6.7For Signals
6 Day(s) or more 272814P6.7For Signals
6 Day(s) or more 282814P6.7For Signals
6 Day(s) or more 292814P6.7For Signals
6 Day(s) or more 302814P6.7For Signals
6 Day(s) or more 312814P6.7For Signals
6 Day(s) or more 322814P6.7For Signals
6 Day(s) or more 332814P6.7For Signals
6 Day(s) or more 342814P6.7For Signals
6 Day(s) or more 352814P6.7For Signals
6 Day(s) or more 362814P6.7For Signals
6 Day(s) or more 372814P6.7For Signals
6 Day(s) or more 382814P6.7For Signals
6 Day(s) or more 392814P6.7For Signals
6 Day(s) or more 402814P6.7For Signals
6 Day(s) or more 412814P6.7For Signals
6 Day(s) or more 422814P6.7For Signals
6 Day(s) or more 432814P6.7For Signals
6 Day(s) or more 442814P6.7For Signals
6 Day(s) or more 452814P6.7For Signals
6 Day(s) or more 462814P6.7For Signals
6 Day(s) or more 472814P6.7For Signals
6 Day(s) or more 482814P6.7For Signals
6 Day(s) or more 492814P6.7For Signals
6 Day(s) or more 502814P6.7For Signals
6 Day(s) or more 512814P6.7For Signals
6 Day(s) or more 522814P6.7For Signals
6 Day(s) or more 532814P6.7For Signals
6 Day(s) or more 542814P6.7For Signals
6 Day(s) or more 552814P6.7For Signals
6 Day(s) or more 562814P6.7For Signals
6 Day(s) or more 572814P6.7For Signals
6 Day(s) or more 582814P6.7For Signals
6 Day(s) or more 592814P6.7For Signals
6 Day(s) or more 602814P6.7For Signals

Loading...

Basic Information

Conductor Cross Section(mm2) 0.08 AWG size(AWG) 28 Rated Voltage Low current circuits (30 V)
Shield Available Properties Heat-Resistance Representative Standard UL
Sheath (outer coating) material PVC Insulation body materials PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)