(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Interface unit for Mitsubishi electromagnetic switch operation coil.
[Features]
· For operation coil to serve as switch for AC operation electromagnetic contactor and electromagnetic relay, using output from sequencer or other electronic equipment.
[Applications]
· Interface unit for operation coil.
External appearance of UN-SY21
External appearance of UN-SY32
Unit type name | Output method | Unit mounting method | Type names of applicable electromagnetic contactor and electromagnetic relay |
---|---|---|---|
UN-SY21 | Non-contact output (Triac output) | Mounted on top Additional mounting | S-N35 to N48 |
UN-SY21CX | S-N35CX~N48CX | ||
UN-SY31 | S-T65, T80, S-N50, N65 | ||
UN-SY22 | Contact output (Relay output) | S-N35 to N48 | |
UN-SY22CX | S-N35CX~N48CX | ||
UN-SY32 | S-T65, T80, S-N50, N65 |
Type Name | UN-SY21 (CX) | UN-SY31 | UN-SY22 (CX) | UN-SY32 | ||
---|---|---|---|---|---|---|
Input | Rated Operating Voltage | DC24V | ||||
Allowable voltage fluctuation | 85% to 110% of rated operating voltage | |||||
Current | 15 mA | 10 mA | ||||
Power consumption | 0.4 W | 0.24 W | ||||
Minimum operating voltage | 18 V | 18 V | ||||
Maximum open voltage | 4 V | 1 V | ||||
Output | Output specifications | Non-contact output (triac output) | Contact output | |||
Rated Operating Voltage | 100 V AC to 240 V AC, 50/60 Hz | |||||
Output current | 0.5 A AC-15 | |||||
Off-state leakage current | 5 mA/240 V | N/A | ||||
Set time | 1 ms when operating, 0.5 cycle + 1 ms or less when open | 10 ms or less | ||||
Switching durability | Mechanical | - | 5 million times | |||
Electrical | - | 5 million times | 1 million times | |||
Operating temperature | -10℃~55℃ | |||||
Terminal compatible cable | Cable | ø1.6 mm, 1.25 to 2 mm^2 | ||||
Crimp terminal | 1.25-3.5, 2-3.5 | |||||
Tightening torque | 0.9 to 1.5 N・m |
Part Number |
---|
UT-SY21 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,349.92 | 1 Piece(s) | 6 Day(s) or more |
Loading...
Type | Other | Model name | Interface unit | Application | Additional mounting for operation coil |
---|---|---|---|---|---|
With CAN terminal | N/A | Output Method | Non-contact output (triac output) | Compatible Model | B-T21 / MSO-T10SR~T50SR / S-T10 to T50 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy