(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Shield Fan Filter, EMF Series

Shield Fan Filter, EMF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      489₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Please use to shield the fan opening.
・Be sure to confirm that the mount surface conducts.

 
Part Number
EMF-60
EMF-80
EMF-90
EMF-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
t
(mm)

₹ 489.27

1 Piece(s) 5 Day(s) or more 1059.559.53.5

₹ 556.20

1 Piece(s) 5 Day(s) or more 1083834

₹ 580.31

1 Piece(s) 5 Day(s) or more 1092923.5

₹ 592.36

1 Piece(s) 7 Day(s) or more 101191193.7

Loading...

  1. 1

Basic Information

Type Filter Material Stainless steel / aluminum
X
whatsapp-qr whatsapp-icon