(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

D1000 Series (Part Number)

D1000 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

The most compact connector in the dynamic series that has achieved downsizing of equipment.
[Features]
·It supports wide range of cables. A wide variety of lineup in the series.
·Due to the housing lance structure, there is no part that gets caught in the contact.
·Connector that prevents incorrect wiring by displaying the circuit number with good visibility.
[Applications]
·For high-reliability signal lines for industrial equipment.

Product Details

  • The most compact series in the dynamic series, D-1000 series.
  • It supports a wide range of cables: Contact with a wide wire range that supports AWG #30 to #18. ø2.2 (outer diameter of 2.2 mm) has been achieved as the outer diameter size of the cable coating (when using the D-1200/D-1500 series), and it can be used as standard in the panel.
  • Crimping tool with replaceable die: The standard tool is a die replaceable tool. With single handle and a system where you purchase a die for each range, it is possible to reduce lead time and minimize installation costs.
  • A wide variety of lineup in the series: Depending on the cable size and voltage to be used, the 2.0 mm pitch D-1100 and the 2.5 mm pitch D-1200 series are available. The maximum number of positions is 40P.
  • 3.5 mm pitch D-1500 series is available, that is ideal for applications such as sensor signal line arrangement and power supply branching.
  • In addition to the conventional standard color of black, a color version is also available in the series.
  • It contributes to shortening the time when assembling the connector, while promoting the use of multiple connectors with the same number of positions more positively.
  • For terminal plating specifications, in addition to the conventional standard gold plating, a lineup of more affordable tin-plated products is available.
  • Since contacts can be selected according to the purpose of use, quality, and cost, it can be widely used.
Product image

Product image

  • Connector type: Cable-to-circuit board, cable-to-cable
  • Connector style: Receptacle
  • Waterproof: No
  • Mating partner of connector and contact: PCB, wire & cable
  • Connector type: Housing
  • Series number: 1000
  • Glow wire rated: Standard parts: non-glow wire
  • Product type: Connector

Configuration features

  • Number of Positions: 3
  • Number of rows: 1
  • Mounted: No
  • Partial mounting: No

Electrical characteristics

  • Operating voltage: 250 V DC, 250 V AC

Body features

  • Sealing is possible: No

Terminal features

  • Terminal type: Socket
  • Multiple terminal type: N/A
  • Terminal layout: Inline
  • Shunt / shortening bar: N/A

Mechanical attachment

  • Panel mount retention: N/A

Housing features

  • Centerline (Pitch): 3.3 mm [0.129 in]
  • Housing material: Polyester GF
  • Housing color: Black

Dimensions

  • Width: 3.3 mm [0.129 in]
  • Height: 11.3 mm [0.444 in]
  • Length: 16.35 mm [0.643 in]

Usage conditions

  • Operating Temperature Range: -55 to +105°C [-67 to +221°F]

Operations/Applications

  • Halogen-free: Yes
  • Applications: Plug housing and header

Industry standard

  • VDE: Test not yet
  • UL: File number E28476
  • CSA: File number LR7189
  • UL: Flame retardancy grade UL 94V-0
  • CSA: Rated certified
  • UL: Rated approved
  • Certification/standard: CSA, UL
  • CSA certification: Yes

D-1000 series performance specifications standard

Product specifications

Performance specifications

Number of positions / cable size / rated current

D-1100 to 1500 series

D-1100 to 1500 series

D-1900 series

D-1900 series

Product standards and instruction manual

Product standards and instruction manual

Material and finish

Material and finish

Safety Standard

  • * Please be sure to order the instruction manual before use.
  • * It is also available from the internet electronic catalog.
  • The following safety standards are approved for each part number. Please inquire about approval for each part number.
  • Please note that it may differ from the performance specifications. Please contact the manufacturer for details.
Safety Standard
  • * Some models are in the process of applying for approval, so please contact the manufacturer for details.
Part Number
2-1827876-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Features Type Pitch
(mm)
Applicable Wire Size
(AWG)
Color Keying Plating Series Insertion-extraction durability
(times)
Maximum Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Note Finish

₹ 602.00

3 Piece(s) Available 5 Day(s) or more 10Male6For PCB5250SolderAngleNAUL / TUV / CSA2-line type/High-voltage typeHeader2.518 ~ 30BlackYGold 0.38 μmD-1200D5020-55 to +105Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic