(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The most compact connector in the dynamic series that has achieved downsizing of equipment.
[Features]
·It supports wide range of cables. A wide variety of lineup in the series.
·Due to the housing lance structure, there is no part that gets caught in the contact.
·Connector that prevents incorrect wiring by displaying the circuit number with good visibility.
[Applications]
·For high-reliability signal lines for industrial equipment.
Product image
Configuration features
Electrical characteristics
Body features
Terminal features
Mechanical attachment
Housing features
Dimensions
Usage conditions
Operations/Applications
Industry standard
D-1100 to 1500 series
D-1900 series
Part Number |
---|
1-1827875-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Pitch (mm) | Applicable Wire Size (AWG) | Color | Keying | Plating | Series | Insertion-extraction durability (times) | Maximum Contact Resistance (mΩ) | Operating Temperature Range (°C) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 115.85 | 4 Piece(s) | 5 Day(s) or more | 10 | Male | 8 | For PCB | 5 | 250 | Solder | Straight | NA | UL / TUV / CSA | 2-line type/High-voltage type | Header | 2.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1200D | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|
Please check the type/dimensions/specifications of the part 1-1827875-4 in the D1000 Series series.
Part Number |
---|
1-1827581-4 |
1-1827583-2 |
1-1827862-0 |
1-1827875-5 |
1-1827875-6 |
1-1827876-0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Pitch (mm) | Applicable Wire Size (AWG) | Color | Keying | Plating | Series | Insertion-extraction durability (times) | Maximum Contact Resistance (mΩ) | Operating Temperature Range (°C) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 264.00 | 2 Piece(s) | 5 Day(s) or more | 10 | Male | 12 | For PCB | 5 | 250 | Solder | Straight | NA | TUV / CSA / UL | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) | ||
₹ 642.00 | 3 Piece(s) | Available | 5 Day(s) or more | 10 | Male | 6 | For PCB | 5 | 250 | Solder | Angle | NA | TUV / CSA / UL | High-voltage modular type | Header | 3.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1500T | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | - | |
₹ 340.00 | 4 Piece(s) | 5 Day(s) or more | 10 | Female | 20 | Cable Connection | 3 | 125 | Crimp | Straight | NA | TUV / CSA / UL | 2-line/standard type | Housing | 2.0 | 22 ~ 30 | Black | X | NA | D-1100D | - | 20 | -55 to +105 | UL94V-0, and glass filled thermoplastic PBt | - | ||
₹ 318.40 | 3 Piece(s) | 5 Day(s) or more | 10 | Male | 10 | For PCB | 5 | 250 | Solder | Straight | NA | TUV / CSA / UL | 2-line type/High-voltage type | Header | 2.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1200D | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) | ||
₹ 286.40 | 2 Piece(s) | 5 Day(s) or more | 10 | Male | 12 | For PCB | 5 | 250 | Solder | Straight | NA | TUV / CSA / UL | 2-line type/High-voltage type | Header | 2.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1200D | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate (1.27 μm) upper contact gold plated (0.38 μm) post tin plated (2.0 μm) | ||
₹ 336.80 | 2 Piece(s) | 5 Day(s) or more | 10 | Male | 20 | For PCB | 5 | 250 | Solder | Angle | NA | TUV / CSA / UL | 2-line type/High-voltage type | Header | 2.5 | 18 ~ 30 | Black | X | Gold 0.38 μm | D-1200D | 50 | 20 | -55 to +105 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy