(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Heat Shrink Tube, TREDUX MA47【2-6 Pieces Per Package】

Heat Shrink Tube, TREDUX MA47
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,235₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Moisture and other environmental effects can be prevented with heat-melting adhesive.
· Shrinkage factor is 3:1-4, with 1 being the highest, allowing one product to be used with a broad range of cable sizes/
· 1m cut product

 
Part Number
TREDUX-MA47-12/3
TREDUX-MA47-30/8
TREDUX-MA47-40/12
TREDUX-MA47-50/16
TREDUX-MA47-63/19
TREDUX-MA47-75/22
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Pack number
(pc.)

₹ 5,234.71

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more -121.56

₹ 10,440.93

1 Pack(s)

6 Pieces Per Package

5 Day(s) or more 103026

₹ 8,615.33

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 104024

₹ 5,971.36

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 105022

₹ 6,606.24

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 10632.52

₹ 7,819.73

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 107532

Loading...

  1. 1

Basic Information

Shrinkage Rate 4:1 to 3:1 Material Cross-linked polyolefin Color Black
Flame Retardant NA Adhesive Available Tube Length(mm) 1000
Continuous operating temperature range (Min)(°C) -55 Continuous operating temperature range (Max)(°C) 80
X
whatsapp-qr whatsapp-icon