(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

D3000 Series (Part Number)

D3000 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description


The D-3000 series, compatible with a wide range of dynamic main series sizes.

[Features]
· Terminal construction resistant to tampering: developed by the automobile industry, a recess tab box construction concept (3-point contact) is used that is difficult to pry apart. These tough contacts offer high reliability and stability in a real work environment.
· Three types of plating: Select the type of plating best suited for the job and optimize cost performance. Tin plating is suitable for normal use with a low insertion/extraction frequency; 0.38 μm gold plating for frequent insertion and extractions; and 0.76 μm gold plating is suited for use in an even harsher environment.
· Two types of connection point pressure: Two contact point pressures are available in order to propose a contact environment optimal for the specific type of use. Standard connection point pressure products are for insertion/extraction durability and multiple pin use, and high connection point pressure products are for uses involving strong vibration. These two types can be used separately.
· High current: Maximum 15 A of regular current (with a temperature elevation of less than 30°C) can be used regardless of size.
· Newly developed copper alloy material realized with a reliable 3-point contact construction.
· Lock filling: A clear locking sound and vibration are produced when mating, allowing workers to be sure mating has been successfully completed even in environments with low visibility.
· Keying: A slit in the housing is provided so that improper unions can be prevented by distinguishing X keys from Y keys. If a keying plug is used, further key patterns may be created.

Part Number
316517-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

₹ 496.00

1 Piece(s) 5 Day(s) or more 10Male20For PCB600StraightSensor · connectorHeaderNA5.08NAGold 0.38 μmD-3500D-500Tab, post: nickel substrate gold plated

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Rated Current(A) 15 Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA
Applicable Wire Size(AWG) 28/26/24/22/20/18/16/14 Color Black Maximum Contact Resistance(mΩ) 10
Operating Temperature Range(°C) -55 to +105 Note Rated current is a maximum value. This differs based on number of electrodes and wire size so see "product information" "number of electrodes/wire size/rated current" for details.

Please check the type/dimensions/specifications of the part 316517-2 in the D3000 Series series.

Product variants

Part Number
1-178127-6
1-178128-2
1-178128-3
917241-6
917241-8
917242-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

₹ 85.60

4 Piece(s) 5 Day(s) or more 10Female6Cable Connection250Straight2 line/standard modular typeHousing2-line 6-pole3.81XXNAD-3100M--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 264.00

7 Piece(s) 5 Day(s) or more 10Female2Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 264.00

6 Piece(s) 5 Day(s) or more 10Female3Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 312.00

3 Piece(s) 5 Day(s) or more 10Male12Panel Mount600StraightSensor · connectorHousingNA5.08NANAD-3500D--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 328.00

3 Piece(s) 5 Day(s) or more 10Male20Panel Mount600StraightSensor · connectorHousingNA5.08NANAD-3500D--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 135.02

3 Piece(s) 5 Day(s) or more 10Male12Cable Connection600StraightSensor · connectorHousingNA5.08NANAD-3500D--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black