(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

D3000 Series (Part Number)

D3000 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description


The D-3000 series, compatible with a wide range of dynamic main series sizes.

[Features]
· Terminal construction resistant to tampering: developed by the automobile industry, a recess tab box construction concept (3-point contact) is used that is difficult to pry apart. These tough contacts offer high reliability and stability in a real work environment.
· Three types of plating: Select the type of plating best suited for the job and optimize cost performance. Tin plating is suitable for normal use with a low insertion/extraction frequency; 0.38 μm gold plating for frequent insertion and extractions; and 0.76 μm gold plating is suited for use in an even harsher environment.
· Two types of connection point pressure: Two contact point pressures are available in order to propose a contact environment optimal for the specific type of use. Standard connection point pressure products are for insertion/extraction durability and multiple pin use, and high connection point pressure products are for uses involving strong vibration. These two types can be used separately.
· High current: Maximum 15 A of regular current (with a temperature elevation of less than 30°C) can be used regardless of size.
· Newly developed copper alloy material realized with a reliable 3-point contact construction.
· Lock filling: A clear locking sound and vibration are produced when mating, allowing workers to be sure mating has been successfully completed even in environments with low visibility.
· Keying: A slit in the housing is provided so that improper unions can be prevented by distinguishing X keys from Y keys. If a keying plug is used, further key patterns may be created.

Part Number
178325-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

₹ 226.40

2 Piece(s) 5 Day(s) or more 10Male10For PCB250Straight2-line/standard typeHeaderNA3.81XTinD-3100D-100Tab, post: nickel substrate tin plated

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Rated Current(A) 15 Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA
Applicable Wire Size(AWG) 28/26/24/22/20/18/16/14 Color Black Maximum Contact Resistance(mΩ) 10
Operating Temperature Range(°C) -55 to +105 Note Rated current is a maximum value. This differs based on number of electrodes and wire size so see "product information" "number of electrodes/wire size/rated current" for details.

Please check the type/dimensions/specifications of the part 178325-5 in the D3000 Series series.

Product variants

Part Number
1-178127-6
1-178128-2
1-178128-3
178326-2
178326-3
178327-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish

₹ 85.60

4 Piece(s) 5 Day(s) or more 10Female6Cable Connection250Straight2 line/standard modular typeHousing2-line 6-pole3.81XXNAD-3100M--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 264.00

7 Piece(s) 5 Day(s) or more 10Female2Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 264.00

6 Piece(s) 5 Day(s) or more 10Female3Cable Connection600Straight1-line type/High-voltage typeHousingNA5.08XNAD-3200S--UL94V-0, glass filed thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black

₹ 170.07

3 Piece(s) 5 Day(s) or more 10Male12For PCB250Straight2-line/standard typeHeaderNA3.81XGold 0.38 μmD-3100D-500Tab, post: nickel substrate gold plated

₹ 338.40

1 Piece(s) 5 Day(s) or more 10Male12For PCB250Straight2-line/standard typeHeaderNA3.81XGold 0.76 μmD-3100D-500Tab, post: nickel substrate gold plated

₹ 255.07

2 Piece(s) 5 Day(s) or more 10Male16For PCB250Straight2-line/standard typeHeaderNA3.81XGold 0.38 μmD-3100D-500Tab, post: nickel substrate gold plated