(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cable for electronic equipment wiring suitable for wiring on cable trays and raceways.
[Features]
▪ UL, cUL shared (Category: QPOR, ZJCZ, ZKHZ, ZJCZ7).
▪ Compliant with ULVW-1, cULFT1 flame retardant.
▪ Passed the UL vertical tray flame retardance test.
· Use of a flexible vinyl material that is oil and heat resistant.
· Can be used as tray cable as well.
· Conforms to the Electrical Appliance and Material Safety Law
Authentication | UL STO | cUL STO | UL TC | UL MTW | Electrical Appliances and Materials Safety Act of Japan (18 to 10AWG) | Electrical Appliances and Materials Safety Act of Japan (8 to 2AWG) |
---|---|---|---|---|---|---|
Applicable Standards | UL 62 | CSA C22.2 No.49 | UL 1277 | UL 1063 | The Japanese ministerial ordinance specifying technical requirements for electrical appliances | The Japanese ministerial ordinance specifying technical requirements for electrical appliances |
Format symbol | STO | STO | TC | MTW | Vinyl flexible cord | Vinyl flexible cord |
Rated Voltage | 600 V | 600 V | 600 V | 600 V | 300 V | 600 V |
Rated temperature | 105°C | 105°C | DRY90°C WET75°C | DRY90°C WET60°C | 60°C | 60°C |
Conductor | UL 62 | CSA C22.2 No.49 | UL 1277 | UL 1063 | JIS C 3102 | JIS C 3102 |
Flame Retardancy | VW-1 | FT1 | Vertical-Tray Flame Test | VW-1 | JIS C 3005 4.26.2 b | JIS C 3005 4.26.2 b |
*3 and 4C include a "Y/G" earth of the same size.
(Examples) 3C × 18 AWG: 2 × 18AWG+1 × 18AWG (earth)
Size (AWG) | Conductor resistance (Ω/km 20°C) | Insulation Resistance (MΩkm 20°C) | Withstand voltage (V/1 minute) | * Allowable Current (A) | |
---|---|---|---|---|---|
a | b | ||||
18 | 22.1 or less | 60 or more | 2000 | 7 | 10 |
16 | 13.7 or less | 60 or more | 2000 | 10 | 13 |
14 | 8.64 or less | 60 or more | 3000 | 15 | 18 |
12 | 5.42 or less | 50 or more | 3000 | 20 | 25 |
10 | 3.42 or less | 50 or more | 3000 | 25 | 30 |
8 | 2.14 or less | 50 or more | 4000 | 35 | 40 |
6 | 1.34 or less | 50 or more | 4000 | 45 | 55 |
4 | 0.848 or less | 50 or more | 4000 | 60 | 70 |
2 | 0.533 or less | 40 or more | 4000 | 80 | 95 |
* The allowable current as per the National Electrical Code (NEC) is: a: Applied to 3-core and other multi-core cords where current flows only in 3 cores
b: Applied to 2-core and other multi-core cords where current flows only in 2 cores
(1) For 18 AWG to 10 AWG
(2) For 8 AWG to 2 AWG
* The Y/G line has a green background with 3 recessed yellow bands (30 to 50%).
Part Number |
---|
STO(A)/TC 4X6AWG-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other Properties | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 82,535.82 | 1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [13] 13.3 | 6 | [600V] 600V | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 20 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 29 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy |
Loading...
Please check the type/dimensions/specifications of the part STO(A)/TC 4X6AWG-20 in the STO(A)/TC series.
Part Number |
---|
STO(A)/TC 2X18AWG-100 |
STO(A)/TC 3X10AWG-10 |
STO(A)/TC 3X10AWG-11 |
STO(A)/TC 4X6AWG-21 |
STO(A)/TC 4X6AWG-22 |
STO(A)/TC 4X6AWG-23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other Properties | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,478.91 | 1 Piece(s) | 7 Day(s) or more | 10 | 0.824 | 2 | 18 | [600V] 600V | NA | Black | NA | 100 | Heat-Resistance / Oil Resistance | 9.3 | UL / PSE / CSA(c-UL) | [PVC (Polyvinyl Chloride)] Oil resistant, heat resistant flexible PVC | [PVC (PVC· lead free)] Heat resistant PVC | For Power Supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Flame Retardant | - | ||
₹ 15,700.56 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 3 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 10 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 17.6 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
₹ 17,233.61 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 3 | [5.1 to 5.4] 5.26 | 10 | [600V] 300 V (PSE), 600 V (UL/cUL) | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 11 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 17.6 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
₹ 86,644.11 | 1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [13] 13.3 | 6 | [600V] 600V | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 21 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 29 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
₹ 90,752.39 | 1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [13] 13.3 | 6 | [600V] 600V | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 22 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 29 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy | ||
₹ 94,860.68 | 1 Piece(s) | 9 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | STO/TC / TC | 4 | [13] 13.3 | 6 | [600V] 600V | N/A | PSE / UL RECOGNIZED / UL LISTED / CSA(c-UL) | 23 | Oil Resistance / Heat Resistance | Black | YG (Yellow/Green) Colored | [PVC (Polyvinyl Chloride)] PVC (PVC) | 29 | [PVC (Polyvinyl Chloride)] PVC (PVC) | - | Flame Retardancy |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy