(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STO(A)/TC (Part Number)

STO(A)/TC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,035₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable for electronic equipment wiring suitable for wiring on cable trays and raceways.

[Features]
▪ UL, cUL shared (Category: QPOR, ZJCZ, ZKHZ, ZJCZ7).
▪ Compliant with ULVW-1, cULFT1 flame retardant.
▪ Passed the UL vertical tray flame retardance test.
· Use of a flexible vinyl material that is oil and heat resistant.
· Can be used as tray cable as well.
· Conforms to the Electrical Appliance and Material Safety Law

Compliant standard

AuthenticationUL STOcUL STOUL TCUL MTWElectrical Appliances and Materials Safety Act of Japan
(18 to 10AWG)
Electrical Appliances and Materials Safety Act of Japan
(8 to 2AWG)
Applicable StandardsUL 62CSA C22.2 No.49UL 1277UL 1063The Japanese ministerial ordinance specifying technical requirements for electrical appliancesThe Japanese ministerial ordinance specifying technical requirements for electrical appliances
Format symbolSTOSTOTCMTWVinyl
flexible cord
Vinyl
flexible cord
Rated Voltage600 V600 V600 V600 V300 V600 V
Rated temperature105°C105°CDRY90°C WET75°CDRY90°C WET60°C60°C60°C
ConductorUL 62CSA C22.2 No.49UL 1277UL 1063JIS C 3102JIS C 3102
Flame RetardancyVW-1FT1Vertical-Tray Flame TestVW-1JIS C 3005 4.26.2 bJIS C 3005 4.26.2 b
Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Compliant Standards

Specifications Table

Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Specifications Table

*3 and 4C include a "Y/G" earth of the same size.
(Examples) 3C × 18 AWG: 2 × 18AWG+1 × 18AWG (earth)

Product characteristics

Allowable Current

  • The allowable current is the value at 30°C ambient temperature in NFPA70 Table 400.5 (A) STO.
  • Refer to NFPA70 (National Electrical Code) and NFPA79 (Electrical Standard for Industrial Machinery) for details of use.

Electrical Characteristics

Size
(AWG)
Conductor resistance
(Ω/km 20°C)
Insulation Resistance
(MΩkm 20°C)
Withstand voltage
(V/1 minute)
* Allowable Current (A)
ab
1822.1 or less60 or more2000710
1613.7 or less60 or more20001013
148.64 or less60 or more30001518
125.42 or less50 or more30002025
103.42 or less50 or more30002530
82.14 or less50 or more40003540
61.34 or less50 or more40004555
40.848 or less50 or more40006070
20.533 or less40 or more40008095

* The allowable current as per the National Electrical Code (NEC) is: a: Applied to 3-core and other multi-core cords where current flows only in 3 cores
b: Applied to 2-core and other multi-core cords where current flows only in 2 cores

Wire Core Identification

Structure

Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Wire Core Identification 01

Surface printing

(1) For 18 AWG to 10 AWG

Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Wire Core Identification 02

(2) For 8 AWG to 2 AWG

Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Wire Core Identification 03

Identification

Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Wire Core Identification 04
Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Wire Core Identification 05
Cord for Cable Tray and Raceway Wiring and for Electronic Equipment Power Supply, STO(A)/TC Wire Core Identification 06

* The Y/G line has a green background with 3 recessed yellow bands (30 to 50%).

Part Number
STO(A)/TC 4X2AWG-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other Properties Other properties

₹ 72,746.70

1 Piece(s) 9 Day(s) or more ---------------STO/TC / TC4[34] 33.62[600V] 600VN/APSE / UL RECOGNIZED / UL LISTED / CSA(c-UL)8Oil Resistance / Heat ResistanceBlackYG (Yellow/Green) Colored[PVC (Polyvinyl Chloride)] PVC (PVC)38.3[PVC (Polyvinyl Chloride)] PVC (PVC)-Flame Retardancy

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part STO(A)/TC 4X2AWG-8 in the STO(A)/TC series.

Product variants

Part Number
STO(A)/TC 2X18AWG-100
STO(A)/TC 3X10AWG-10
STO(A)/TC 3X10AWG-11
STO(A)/TC 4X2AWG-9
STO(A)/TC 4X4AWG-10
STO(A)/TC 4X4AWG-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other Properties Other properties

₹ 16,478.91

1 Piece(s) 7 Day(s) or more 100.824218[600V] 600VNABlackNA100Heat-Resistance / Oil Resistance9.3UL / PSE / CSA(c-UL)[PVC (Polyvinyl Chloride)] Oil resistant, heat resistant flexible PVC[PVC (PVC· lead free)] Heat resistant PVCFor Power Supply--------------Flame Retardant-

₹ 15,700.56

1 Piece(s) 8 Day(s) or more ---------------STO/TC / TC3[5.1 to 5.4] 5.2610[600V] 300 V (PSE), 600 V (UL/cUL)N/APSE / UL RECOGNIZED / UL LISTED / CSA(c-UL)10Oil Resistance / Heat ResistanceBlackYG (Yellow/Green) Colored[PVC (Polyvinyl Chloride)] PVC (PVC)17.6[PVC (Polyvinyl Chloride)] PVC (PVC)-Flame Retardancy

₹ 17,233.61

1 Piece(s) 8 Day(s) or more ---------------STO/TC / TC3[5.1 to 5.4] 5.2610[600V] 300 V (PSE), 600 V (UL/cUL)N/APSE / UL RECOGNIZED / UL LISTED / CSA(c-UL)11Oil Resistance / Heat ResistanceBlackYG (Yellow/Green) Colored[PVC (Polyvinyl Chloride)] PVC (PVC)17.6[PVC (Polyvinyl Chloride)] PVC (PVC)-Flame Retardancy

₹ 81,793.78

1 Piece(s) 9 Day(s) or more ---------------STO/TC / TC4[34] 33.62[600V] 600VN/APSE / UL RECOGNIZED / UL LISTED / CSA(c-UL)9Oil Resistance / Heat ResistanceBlackYG (Yellow/Green) Colored[PVC (Polyvinyl Chloride)] PVC (PVC)38.3[PVC (Polyvinyl Chloride)] PVC (PVC)-Flame Retardancy

₹ 57,754.80

1 Piece(s) 9 Day(s) or more ---------------STO/TC / TC4[21] 21.24[600V] 600VN/APSE / UL RECOGNIZED / UL LISTED / CSA(c-UL)10Oil Resistance / Heat ResistanceBlackYG (Yellow/Green) Colored[PVC (Polyvinyl Chloride)] PVC (PVC)32.9[PVC (Polyvinyl Chloride)] PVC (PVC)-Flame Retardancy

₹ 63,493.27

1 Piece(s) 9 Day(s) or more ---------------STO/TC / TC4[21] 21.24[600V] 600VN/APSE / UL RECOGNIZED / UL LISTED / CSA(c-UL)11Oil Resistance / Heat ResistanceBlackYG (Yellow/Green) Colored[PVC (Polyvinyl Chloride)] PVC (PVC)32.9[PVC (Polyvinyl Chloride)] PVC (PVC)-Flame Retardancy