(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A lightweight, single-action lock waterproof connector that uses a resin material for the shell.
[Features]
・ High-strength plastic with excellent weather resistance is used for the shell
・ Lightweight and durable. Easy attachment/detachment with single-action locking method
・ Smooth connection due to adoption of 5-key guide
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables for all outdoor equipment
Part Number |
---|
NRW-2410-RFX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,762.40 | 1 Piece(s) | 5 Day(s) or more | Female | 10 | Panel Mount | 10 | 250 | Solder | Receptacle | Flange | 24 | Reverse-core type | NA | 1.25 | -25 to +85 | Rectangular | 45° | Silver | - | NRW-2410-PM6 | NRW-2410-PM8 | NRW-2410-PM10 | NRW-2410-PM12 | NRW-20-RCA· 1 | NRW-20-RCA |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | Series starting with M, N, O | NRW |
---|---|---|---|---|---|
Connection direction | Straight | Protection function (environmentally resistant) | IP67 equivalent | Screw for Pipes | NA |
Shell plating treatment | Unprocessed |
Please check the type/dimensions/specifications of the part NRW-2410-RFX in the Waterproof Connector NRW Series series.
Part Number |
---|
NRW-2010-ADM10 |
NRW-2010-ADM12 |
NRW-2010-ADM6 |
NRW-2410-RM |
NRW-2414-ADF11 |
NRW-2414-ADF11(ROHS2.0) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Type of connector shape | Connector shape characteristics | Shell Size | Normal core/reverse core | Used cable outer diameter (φ) | Conforming wire conductor cross section (mm2) | Operating Temperature Range (°C) | Flange | Angles for changing guide position (as seen from pin insert connection side) | Contact plating treatment | Specifications | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,131.20 | 1 Piece(s) | 5 Day(s) or more | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 8.6 to 10.5 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF10 [straight plug] | - | - | - | - | - | ||
₹ 2,131.20 | 1 Piece(s) | 5 Day(s) or more | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 10.6 to 12.5 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF12 [straight plug] | - | - | - | - | - | ||
₹ 2,131.20 | 1 Piece(s) | 5 Day(s) or more | Male | 10 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 20 | Normal-core type | 5.5 to 6.3 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2010-PF6 [straight plug] | - | - | - | - | - | ||
₹ 1,337.60 | 1 Piece(s) | 5 Day(s) or more | Male | 10 | Panel Mount | 10 | 250 | Solder | Receptacle | Flange | 24 | Normal-core type | NA | 1.25 | -25 to +85 | Rectangular | Standard | Silver | - | NRW-2410-PF11 [straight plug] | NRW-2410-PF13 [straight plug] | NRW-2410-PF15 [straight plug] | NRW-2410-PF8 [straight plug] | - | - | ||
₹ 3,618.05 | 1 Piece(s) | 5 Day(s) or more | Female | 14 | Cable Connection | 5 | 250 | Solder | Adapter | General Shape | 24 | Reverse-core type | 9.5 to 11.0 | 0.5 | -25 to +85 | NA | Standard | Silver | - | NRW-2414-PM11 [straight plug] | - | - | - | - | - | ||
₹ 3,999.20 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |