(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Waterproof Connector NRW Series (Part Number)

Waterproof Connector NRW Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Waterproof Connector NRW Series
  • Waterproof Connector NRW Series
  • Waterproof Connector NRW Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lightweight, single-action lock waterproof connector that uses a resin material for the shell.
[Features]
・ High-strength plastic with excellent weather resistance is used for the shell
・ Lightweight and durable. Easy attachment/detachment with single-action locking method
・ Smooth connection due to adoption of 5-key guide
・ Products complying with European safety standards are available (EN61984 compliant TÜV certification)
[Applications]
・ Ideal for connecting cables for all outdoor equipment

Part Number
NRW-243-PF15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Type of connector shape Connector shape characteristics Shell Size Normal core/reverse core Used cable outer diameter
(φ)
Conforming wire conductor cross section
(mm2)
Operating Temperature Range
(°C)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

₹ 2,020.00

1 Piece(s) 5 Day(s) or more Female3Cable Connection20250SolderPlugGeneral Shape24Normal-core type13.1 to 15.03.5-25 to +85NAStandardSilver-NRW-243-ADM15 [relay plug]NRW-243-RM [panel receptacle]----

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials M/N/O Series starting with M, N, O NRW
Connection direction Straight Protection function (environmentally resistant) IP67 equivalent Screw for Pipes NA
Shell plating treatment Unprocessed